CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

5-AXIS VMC
 

  Printer Friendly

See Haas 5-Axis Product Line

Haas Automation offers a wide range of 5-axis VMCs – one just right to meet the demands of your machine shop.

Many industries today, especially in the high-tech world of aerospace and automotive design, are turning to 5-axis machining as a means to speed manufacturing ability and increase repeatable accuracy. The ability to machine complex shapes, undercuts and difficult angles in a single setup reduces tooling cost and labor time, resulting in a better cost per part, in addition to maintaining parts conformity throughout the part run.

For 5-axis work that requires a dual-axis spindle, Haas Automation offers the shop-proven VR series, with two choices of xyz travels:

VR-8: 64" x 40" x 30"
VR-11: 120" x 40" x 30"

The Haas TR Series of trunnion VMCs provide full simultaneous 5-axis motion, or can position a workpiece to almost any angle for 5-side machining. The VF-2TR features a trunnion table mounted to the standard T-slot table; it can be removed for 3-axis work. The VF-5TR and VF-6TR have a dual-axis trunnion table in place of the standard T-slot table; they are available in either 40- or 50-taper configuration.

VF-2TR: 30" x 16" x 20"
VF-5TR: 38" x 26" x 25"
VF-6TR: 64" x 32" x 30".

 
 
Haas CNC Machine Tools - 5 Axis
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
TEL: (800) 331-6746
TEL: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools