CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers

SITE MAP

Haas CNC Site Map

HORIZONTAL CNC MACHINING CENTER
  Product Preview3
CNC Pallet Pool
Click here to see a 3D animated Demo
Click to see CNC Pallet Pool Video

View HMC Brochure in RealRead Download HMC Brochure PDF

Haas Automation offers a wide range of CNC HMCs - one just right to meet the demands of your machine shop.

Haas Horizontal CNC Machining Center Product Line (HMC)

The Haas line of CNC horizontal machining centers continues to expand, offering a wide selection of rigid and powerful machines for every application. These rugged machines easily have the capacity to cut alloy steels, stainless steels, cast iron and high-nickel alloys, yet also provide the speed necessary for aluminum alloys.

Everybody knows that horizontals have the chip advantage. Rather than forcing chips out of vertical holes, the Haas horizontal lets gravity do its job – chips fall effortlessly out of the way. Instead of endmills cutting and recutting chip swarf, which destroys the tool's cutting edge, chips fall out of the way, leaving clean cutting conditions for the tool. The results: less chip clogging and double or triple tool life. With our built-in rotary tables and pallet changers, productivity easily doubles over vertical machining centers.

The newest HMC from Haas is the EC-1600, a rugged 50-taper machining center with 64" x 40" x 32" xyz travels, 64" x 32" table and 6,000 rpm, geared-head spindle. The standard T-slot table holds parts up to 10,000 lb, and the spindle is powered by a 30-hp vector drive system. A 30-pocket side-mount tool changer is standard. In base configuration, the EC-1600 comes without an enclosure, allowing complete access to the table for very large workpieces. The optional full enclosure includes dual chip augers and a coolant system with 80-gallon capacity.

The Haas EC-400 is an HMC with a host of high-productivity standard features. The EC-400 is a T-base horizontal machining center with a generous work cube of 20" x 20" x 20", dual 400 mm pallets with 1,000-lb load capacity, incremental (45-degree) indexing, a large-volume coolant system and triple-auger chip removal. An inline, direct-drive spindle system couples the motor directly to the spindle, which means less vibration, less heat and less noise than belt- or gear-driven systems – and hence superior surface finishes, excellent thermal stability and quieter operation. The standard 40-taper, 8,000-rpm spindle is powered by a 20-hp vector dual drive system. A side-mount tool changer and 1,000-ipm rapids are also standard, and a wide range of options is available to boost performance still further.

Topping the HS line is a series of extra-large travel machines offering fully supported X-axis travels to handle extremely heavy loads, and featuring high-torque 50-taper spindles for serious metal removal. Based on the successful HS-3 and HS-3R, the modular configurations of the HS-4, HS-6, and HS-7 allow you to choose a machine with the travels and footprint you need. Each machine also comes equipped with a 30-hp vector drive and 38-tool side-mount tool changer to handle heavy-duty cutting.

The HS-4, HS-6, and HS-7 are also available with built-in 4th-axis rotary tables as the HS-4R, HS-6R, and HS-7R. With a 10,000-lb capacity and 50" swing radius, you can easily machine all four sides of very large parts in a single setup. You'll find the new HS series of horizontals the perfect job shop machine if you're looking to make more money in less time than ever before.


 
Haas CNC Machine Tools - Horizontal CNC Machining Centers - HMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools