CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

CNC LATHES - BAR FEEDERS  

The Haas bar feeder features a h

The Haas bar feeder features a heavy-duty yet compact design, with up to 3 1/8" (79 mm) bar capacity and a footprint of only 4.5' x 8'.

Designed to boost productivity and streamline turning operations, this servo-driven bar feeder is built by Haas exclusively for Haas CNC lathes.


 Servo Bar 300 Automatic Bar Feeder
BAR3010ST 

BAR3010ST Haas Magazine Bar Feeder for ST-30 with 10" (254 mm) chuck; includes LAGK300, LINERKIT-30 and BBIH (Haas barfeed interface).

BAR1006B 

Haas Magazine Bar Feeder for SL-10 with 6.5" (165 mm) chuck; includes LAGK100, LINERKIT-10 and BBIH (Haas barfeed interface).

BAR1008B 

Haas Magazine Bar Feeder for SL-10 Big Bore or GT-20 with 8.3" (210 mm) chuck; includes LAGK20, LINERKIT-20 and BBIH (Haas barfeed interface).

BAR2005B 

Haas Magazine Bar Feeder for SL-20 and TL-15 with 5.3" (135 mm) chuck (7000-rpm option); includes LINER 5 and BBIH (Haas barfeed interface.

BAR2008B 

Haas Magazine Bar Feeder for SL-20 and TL-15 with 8.3" (210 mm) chuck; includes LAGK200, LINERKIT-20 and BBIH (Haas barfeed interface). NOT available for long-bed machines.

BAR2010B 

Haas Magazine Bar Feeder for SL-20 Big Bore and TL-15 Big Bore with 10" (254 mm) chuck; includes LAGK250, LINERKIT-20B and BBIH (Haas barfeed interface). NOT available for long-bed machines.

BAR3010B 

Haas Magazine Bar Feeder for SL-30 and TL-25 with 10" (254 mm) chuck; includes LAGK-300, LINERKIT-30 and BBIH (Haas barfeed interface). NOT available for long-bed machines.

BAR3010GB 

Haas Magazine Bar Feeder for SL-30 and TL-25 with 10" (254 mm) chuck and gearbox option; includes LAGK-300, LINERKIT-30 and BBIH (Haas barfeed interface). NOT available for long-bed machines.

BAR3015B 

Haas Magazine Bar Feeder for SL-30 Big Bore and TL-25 Big Bore with 15" (381 mm) chuck; includes LINER318 and BBIH (Haas barfeed interface). NOT available for long-bed machines.

BAR4015B 

Haas Magazine Bar Feeder for SL-40 with 15" (381 mm) chuck; includes LINER318 and BBIH (Haas barfeed interface). NOT available for long-bed machines.

BARGT05B 

Haas Magazine Bar Feeder for GT-10 with 5.3" (135 mm) chuck; includes LINERGT-10 and BBIH (Haas barfeed interface).

 
Learn about our High-Productivity Solutions, including our Automatic Pallet Changer for VMCs, our Automatic Parts Loader and our Automatic Bar Feeder for the SL Series Lathes.   
 
Servo Bar 300 Features:
• Wide capacity range up to 3 1/8" (79 mm)
• Precision servo ballscrew drive system
• Simple setup
• Easy interface to Haas CNC control
• Accuracy of ±0.005" feed length without deadstop
• Accepts random length bars
• Automatic bar length measurement
• Liner storage tray

Specifications:
• Capacity: 3/8" to 3 1/8" dia., up to 60" length
• Haas CNC control
• Standard 3/8" and 3/4" pushers
• Tray capacity: 1" dia. bars x 30 pcs.
• Weight: 900 lb

It runs directly from the Haas control, making it the only "smart" bar feeder on the market. Unique features make setup and operation simple, like a large access door for spindle liner change-out, and a single adjustment for setting bar diameter. All bar feed parameters are set at the lathe control.
 

Servo Bar 300 Footprint: (below)


Top
 
 
Haas CNC Machine Tools - CNC Turning Centers - Lathes
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools