CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

CNC TURNING CENTER
 
 

Printer Friendly 

Whatever your requirements, there’s a Haas CNC turning center designed to meet your needs. Generous travels, large workpiece capacities and an array of models and options combine to make Haas the logical choice for any turning requirement.

CNC Turning Center Product Line (Lathe)

Haas CNC lathes give you a choice of 15-, 20-, 30- or 40-horsepower drive systems and up to 7,000 rpm. All models feature the Haas-built vector drive for maximum torque and peak performance under heavy cutting loads, and wye-delta switching provides high torque values and constant horsepower over a wide rpm range. Work envelopes for the SL series lathes range from 11" x 14" for the small-footprint SL-10 to the generous 25" x 80" max capacity of the SL-40L long-bed lathe.

The new Haas Toolroom Lathes, with a functional range from manual operation to full CNC, feature the Haas Intuitive Turning System, a proprietary conversational operating system that makes cutting parts and creating programs nearly effortless. The Toolroom Lathes operate in four modes: manual, semi-automatic, full automatic or full CNC. High-accuracy digital read-out makes manual positioning easy, and the Haas conversational programming system makes G-code positioning even easier.

All SL models feature reliable brushless axis drives and are available with fully programmable tailstocks (the SL-10 has a manually adjusted tailstock with a hydraulic quill). SL series lathes feature 10- or 12-position turrets that index to the next tool in less than 1 second. Big-Bore models provide more power and larger bar capacity without stepping up to a larger machine, and live-tooling and C-axis options are available on most models for driving standard 40 mm VDI rotary tools to perform secondary operations without refixturing.

Built using heavily ribbed, American-made iron castings for superior vibration damping, these rugged machines utilize Haas’ exclusive torque-tube base design – with more than double the mass of competitors’ models – for superior rigidity. The result is high accuracy, consistent repeatability and superb surface finishes – all while maintaining dependability and value-based pricing.

All Haas SL-Series CNC lathes include features and capabilities normally found only on machines costing thousands more - some features aren’t available anywhere else. An abundant menu of options - such as 7,000-rpm spindle, high-torque gearbox, full C axis, live tooling, parts catcher, servo bar feeder and tool presetter - allows you to fully tailor your new machine to your specific needs


 
 
Haas CNC Machine Tools - CNC Turning Centers - Lathes
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools