CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

THE HAAS CNC CONTROL
 
 
Back
 
VMC/HMC/5-AXIS Lathe Mill Control Control Simulators
 
HAASCNCCONTROL

Printer Friendly  

Triple High-Speed Processors
It’s something that Haas owners and operators have known for years, but now the word is out. An independently published market survey has industry professionals just like you rating the Haas control as the most user-friendly control they’ve worked with.

Haas designs and builds its own CNC system – both hardware and software – optimized specifically for Haas machine tools. It uses a triple-processor design, with two 32-bit FreeScale/Coldfire high-performance embedded processors and one Cypress Risc 16-bit processor for I/O functions. The Haas control performs servo loop calculations up to 4,000 times per second for each of six motors, and provides up to 1,000 blocks per second of program execution speed.

Battery-powered static RAM is dedicated exclusively to program storage. Options of up to 16 MB are available for handling large files or archiving jobs on the machine. Unlike a PC’s dynamic RAM, which only retains memory while power is turned on, battery-powered static RAM retains changes instantly and permanently. In addition to RAM program storage, other storage options available include USB memory stick, Ethernet connectivity and hard disk storage.



All Haas controls also come standard with a high-contrast, color TFT LCD display, and they’re available with Haas’ new Intuitive Programming System software. This software guides the operator through basic machine functions and machining operations using a single tabbed screen – all without knowledge of G code.

Dedicated, Closed System
Our focus is to provide Haas users with a robust, dependable control that is easy to use and seamlessly integrated with the machine. Our closed system is not reliant on PC-based controls or third-party NC suppliers. When you call Haas, you get a company that takes full responsibility for the entire machine.

Ease of Use
Keyboard standardization is an important element in the user-friendly, Haas-designed and -built control (turning centers have a few keys specific to their operation). Learn one Haas control, and every Haas machine – be it a vertical, horizontal, lathe or even a 5-axis machine – is familiar and easily powered up and programmed for production. In addition, Haas offers control simulators for schools or other training operations.
 
For standard features and options available on the Haas control, specify the machine type you are interested in:

VMC/HMC/5-AXIS Lathe Mill Control Control Simulators
 


Top

 

 
Haas CNC Machine Tools - CNC Control
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools