CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers

SITE MAP

Haas CNC Site Map

HIGH PRODUCTIVITY SOLUTIONS
 
 
Back
 
HIGH-PRODUCTIVITYSOLUTIONS
For your Haas VF-3 or VF-4 Vertical Machining Center

Learn about our High-Productivity Solutions, including our Automatic Pallet Changer for VMCs, our Automatic Parts Loader and our Automatic Bar Feeder for the SL Series Lathes. 

View Haas Dual APC Video
 
Haas APC – Automatic Pallet Changer
Increase productivity by running your Haas VF-3 or VF-4 unattended with our heavy-duty, automatic pallet changer. The Haas APC is a side-loading pallet changer featuring two 19" x 40" steel pallets. The heavy cast-iron base of the APC is secured directly to the VMC for stability, eliminating the need for further anchoring, and a three-point leveling system provides stability and prevents rocking.

The APC allows non-machining tasks, such as fixture setups and part changeovers, to be performed off-line on one pallet while parts are being machined on the other pallet

 
 
APC Specifications:
• Pallet size: X 40", Y 19"
• Max pallet load 1,000 lb
• Pallet hole pattern 1/2"-13 on 5" centers
• Designed and manufactured by Haas
• Pallet change time 30 seconds
• Clamping force 14,900 lb @ 85 psi
• APC footprint 60" x 50"
• Available for Haas VF-3 and VF-4 only

For maximum productivity, add two APCs, for a total of four pallets. With all pallets loaded – whether two or four – the VMC may be run unattended. This integrated system requires minimal training and runs seamlessly from the VMC's control (See below).
 
 

Top
 

 

 
Haas CNC Machine Tools - CNC Solutions and Applications
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools