CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

HIGH PRODUCTIVITY SOLUTIONS
 
 
Back
 
HIGH-PRODUCTIVITYSOLUTIONS
For your Haas Turning Center

Learn about our High-Productivity Solutions, including our Automatic Pallet Changer for VMCs, our Automatic Parts Loader and our Automatic Bar Feeder for the SL Series Lathes.   
 
Haas SL-20 with Automatic Parts Loader
(SL-20APL)
View the SL-20APL video

Programmed directly through the lathe's control, the Haas APL operates in the background of normal turning operations to deliver near-continuous unattended machining. The double-sided rotating gripper loads and unloads parts with a single trip to the spindle, or flips parts for double-ended turning.

The APL comes with six template programs, designed to help the operator position parts in and out of the spindle by following step-by-step instructions. As the system becomes familiar, the programs may be modified to suit individual needs.

 
 
APL Features:
• Simple to use
• Allows unattended operation
• Flexible gripper configurations up to 5" O.D. shafts
• Easy to program via the Haas control
• Loads/unloads parts in one trip
• Rotates parts for double-ended turning capability (shaft loader)
• Most SL-20 options available; see your Haas dealer for details

Available only with a new SL-20 turning center, the Haas APL is a fully automatic lathe parts loader with opposing two-jaw grippers. Two gripper configurations come standard: one for shaft work and one for stacker systems. Programming via the user-friendly Haas control is straightforward and uncomplicated.
 

The tray is easily unbolted for customized table configurations (such as the disk setup shown below).

The APL comes standard with a part tray configured for shaft work (below).

 

APL Specifications

Feedrates (Parts Loader)
U-Axis Rapid
V-Axis Rapid
W-Axis Rapid
  1300 ipm
750 ipm
1880 ipm
33.0 m/min
19.1 m/min
47.8 m/min
Change Time: 30 sec chip-to-chip (with standard gripper and two parts in-process)
APL
Table Size
Table Load Capacity
  48" x 24"
1000 lb
1219 x 610 mm
453.6 kg
Double Gripper / Double Part (standard part tray)
Part Weight
Combined Weight
Max Part Diameter

Max Part Length
  15 lb max
30 lb max
5"

16"
6.8 kg
13.6 kg
127 mm

406 mm
Disk Gripper (customer configures part tray)
Part Weight
Max Part Diameter
  15 lb max
7"
6.8 kg
178 mm
Grippers convert to OD or ID; part configuration determines stacking height
Dimensions
Width
Depth
Height
  179"
84"
146"
4547 mm
2134 mm
3708 mm
Specifications subject to change without notice. Contact Haas or
your Haas distributor for pricing and availability.
Top

 

 
Haas CNC Machine Tools - CNC Solutions and Applications
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools