CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers

SITE MAP

Haas CNC Site Map

HIGH PRODUCTIVITY SOLUTIONS
 
 
Back
 
HIGH-PRODUCTIVITYSOLUTIONS
For your Haas Vertical or Horizontal Machining Center

Learn about our High-Productivity Solutions, including our Automatic Pallet Changer for VMCs, our Automatic Parts Loader and our Automatic Bar Feeder for the SL Series Lathes.   
 
High-Speed Machining Options for VMCs/HMCs
The high-speed machining option for Haas vertical and horizontal machining centers provides a powerful tool to reduce cycle times and improve accuracy. Testing on complex mold applications has shown a reduction in cycle time of nearly two-thirds, while providing improved accuracy and smoother motion.

Using a motion algorithm called "acceleration before interpolation," combined with full look-ahead of up to 80 blocks, the Haas high-speed machining option provides cutting feeds of up to 833 inches per minute without risk of distortion to the programmed path. All programmed motions are accelerated before interpolation, which ensures that the movement of each axis does not exceed the acceleration capability of the machine.
The look-ahead algorithm determines the fastest feedrate at which one stroke can be blended into another without stopping. The result is higher accuracy, smoother motion and a higher actual feedrate – even with complex part geometry.

Many of today’s "high-speed" controls are either very expensive or require a pre-processing mode or special post, which is time-consuming and alters the G-code program. The Haas high-speed machining option accepts ISO standard G code from all major CAM systems.

 


Live Action Video
 

High-Speed Machining Features:
• Greatly reduces cycle times
• Full look-ahead up to 80 blocks
• Up to 833 ipm cutting feeds
• Acceleration before interpolation
• ISO standard G-code programming
• Higher accuracy
• Smoother motion
• Haas reliability

Top
 

 

 
Haas CNC Machine Tools - CNC Solutions and Applications
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools