IN THE BEGINNING . . . In 1983, Haas Automation, Inc., developed the first fully programmable 5C collet indexer. Built with quality materials and engineered to be dependable and highly accurate, the unit was a tremendous success. By closing the gap between cumbersome, manually operated indexers and very expensive true 4thaxis machining centers, Haas established itself as an industry leader in automated 4thaxis parts positioning. By assisting industry in the quest to increase productivity through automation, Haas has become America's leading builder of machine tools and rotary tables. After more than two decades of ongoing refinement and development, Haas rotary products continue to dominate the industry with quality craftsmanship, dependable operation and affordable prices. Today, Haas manufacturers more than 40 models of rotary tables and indexers that deliver the same high quality and extremely accurate performance that is the Haas madeinAmerica trademark. The full line of Haas rotary products includes many specialized units designed for maximum productivity. From the multihead HA5Cs to tilting T5Cs and dualaxis trunnion models, Haas continues to lead the way to higher productivity through automation. Haas rotary products are built from topquality materials and undergo constant reengineering and refinement to offer only stateoftheart technology. Constructed of heavyduty materials, and designed for dependable dayin, dayout operation, Haas rotary products are the benchmark by which all others are measured. Take a close look at the components that go into our rotary tables. Haas manufactures all critical components inhouse at our modern California machining facility. By controlling the machining process, we're able to deliver the kind of quality and accuracy our customers demand. One example of this is the indexing accuracy of our rotary tables. At the core of every Haas rotary table is a largediameter, aluminumbronze worm gear meshing with a ground alloy steel worm (hardened to 60 Rc) submerged in a synthetic oil bath. The secret to Haas' indexing accuracy is cutting the worm gear while it's attached to the spindle, rather than assembling the finished worm gear to the spindle as other rotary table manufacturers do. Each assembled spindle is individually trammedin on a CNC gear hobber to a maximum 2micron runout, and then the worm gear is precision cut. This process guarantees the utmost concentricity between the largediameter ball bearings and the worm gear, ensuring many years of smooth, extremely accurate and bindfree operation. This is just one of the many quality designs that go into every Haas product. CONTENTS Servo Control UltraCompact Rotary HA5C HRT HRT SP Series HRT SHS, 320FB HRT Dual Platter HRT A Series TRT Trunnion T5C HA2TS Tailstocks QuikChange System Accessories 23 4 67 89 1011 1213 1415 1617 1819 2021 2223 24 2527 2829 3032 A solid, robust design. Fast Alignment All Haas rotary tables and tailstocks have 0.6245" alignment keys. These keys are parallel to and centered on the spindle. When used on Haas VMCs with their precision Tslots, you can bolt on a rotary product without the need to indicate the table in. (Not shown) Main Body Class 30 iron is used for its superior damping qualities. Extremely rigid, it damps vibration and deflects machining forces. Machined by Haas in only two operations on FMS machinery. Turntable Platter Haas uses only 4140 alloy steel, heattreated to 3540 Rc, for our platters. Machined and rotary ground inhouse, they deliver superior strength and durability. Made by Haas. Bearings Two preloaded, deepgroove radial bearings withstand loads up to 31,000 lb. By supporting the worm gear on both sides with these massive bearings, Haas is able to deliver superior performance and dependable operation. Precisionmade in the USA. Worm Gear Haas' largediameter aluminumbronze worm gear is hobbed on a CNC gear hobber and inspected on a Wenzel WGT500 CNC gear analyzer. Made by Haas. Worm Drive Shaft Our drive shafts are made of 8620 steel hardened to 60 Rc. They are CNC precisionground, and then inspected to a 2micron runout on a Wenzel WGT500 CNC gear analyzer. Made by Haas. Brake Disc Our brake discs are made from 4140 chromoly steel heat treated to 3035 Rc. The thrustbearing surface on the brake is rotary ground to further enhance wear resistance. Speciallydesigned seals provide protection from the elements, while reducing the drag commonly associated with compression seal designs. Made by Haas. Motor Enclosure The motor enclosure features heavygauge steel, with special closedcell foam gaskets to maintain a watertight assembly. Powder coated in brilliant silver for protection. The Haas Servo Control A Servo Control B C SCOL A B C A A t the heart of all Haas rotary products is the Haas Servo Control. Refined by more than two decades of development, it offers the utmost in versatility, coupled with fast, easy, flexible programming. The Haas control always incorporates the latest highspeed microprocessor and drive technology. Haas' exclusive software replaces failureprone mechanical components, and includes a selfdiagnostic subroutine that maximizes uptime. A single circuit board controls all main functions. When used with any CNC machining center, the control performs as a semi4th axis, activated by a single M code. Easy interfacing, fast set up and low cost make Haas the perfect alternative to cumbersome, highpriced, offshore 4thaxis machines. Using the control's standard features, oddnumber bolt circles and uneven hole spacing are easily performed with simple programming. You can program the control to rotate the spindle in either direction, in step sizes from 0.001° to 999.999°. There can be up to 99 different steps in memory, and each step can be repeated (or looped) up to 999 times. The memory is nonvolatile, so programs are fully retained, even when the power is turned off. You may store up to 10 separate programs. You can easily achieve three times the performance of a manual device with a Haas control operating the rotary table of your choice. Add to this builtintheUSA Haas quality and reliability, and your decision becomes very simple. Haas has the solutions you need. · · · · · · · · · · · · · B SCO2AC Two Axis Control C DIMENSIONS A SCOL SCO2AC (Inches Millimeters) B 6.19 157.2 9.19 233.4 C 0.62 15.8 0.62 15.8 11.12 282.5 11.12 282.5 Fast, easy, flexible programming Simple CNC interfacing via M code Variable feedrates Linear, arc & spiral milling Fast setups High accuracy & repeatability Absolute or incremental programming Automatic circle division Nonvolatile program storage RS232 interface Operates on 110 to 120 VAC power 12month limited warranty Made in the USA 2 The Rotary Interface H aas rotary products can be interfaced to virtually any type of machine. There are three distinct been successfully interfaced to a very wide variety of machines over the years. Haas Automation's Service Department can provide expert advice on the best interface for any application. methods of interfacing listed below, each with different capabilities. Thousands of Haas rotary products have True 4thAxis* Direct Control Via Host Machine This method does not use the Haas Servo Control unit; instead, an amplifier built into the host machine provides power and true multiaxis simultaneous motion control. All Haas machining centers can be fitted with additional amplifiers that work with offtheshelf Haas rotary products. With this method, the rotary axis is programmed and controlled directly by the host control just like the X, Y and Z axes. For direct control on machines other than Haas, some Haas rotary products can be refitted with compatible servomotors (FanucTM, YasnacTM, Allen Bradley, etc.). Notes: The Haas Servo Control can also be interfaced to PLC units and computers for generalpurpose use. Please contact Haas Automation for details. *The term "4th axis" is used as a general description. Unit may operate as any axis depending on host machine. 4thAxis Control Via RS232 Port This method requires use of a Haas Servo Control unit and a host machine capable of sending data via an RS232 line. All Haas CNC machine tools can send such data to control up to three daisychained Servo Controls. On Haas CNC machines, the rotary axis is programmed directly on the CNC control just like the X, Y and Z axes and no M codes are required. All other CNC machines require macro function capability, an external Mcode controlled relay, and an MFIN connection. Programming is still done at the CNC control. Diagram of Control Indexer Interface SERVO CONTROL YOUR MACHINE CNC INTERFACE CABLE M FUNCTION RELAY +24 VOLTS M FIN SIGNAL YOUR CNC MILL INDEXER CONTROL CABLE INDEXER / ROTARY TABLE Semi 4thAxis Control Via CNC Interface Cable This method requires use of a Haas Servo Control unit and a host machine capable of closing a relay (or switch). Most CNC machine tools are equipped with spare M codes, which can be used to close a relay. Indexing commands are stored only in the Servo Control's program memory. Each pulse of the host machine's relay triggers the Servo Control to index to its next programmed position. After finishing the index, the Servo Control signals that it has finished and is ready for the next pulse. Fullysynchronized multiaxis motions cannot be performed with this method. This method can be used with machine tools that have no controls. 680 OHM CYCLE START 41 2 3 +12 VOLTS CYCLE FINISH 4 PIN DIN CONNECTOR REAR OF CONTROLLER RELAY HAAS HA5C INTERNAL 4thaxis ordering information When ordering a Haas rotary table or indexer for use on a Haas machining center with a builtin 4th and/or 5thaxis drive, it is not necessary to purchase the Haas Servo Control unit. However, we suggest you purchase the Servo Control so you can use your rotary table on other machines. Before placing your order, please discuss with your Haas distributor the make and model of CNC machine on which you intend to use your new rotary table. 3 New Ultracompact 110 Series The HRT110 is a singleaxis rotary table driven by an 80:1 harmonic drive system coupled to a powerful brushless servomotor to provide indexing speeds up to 300°/sec, and spindle torque of 65 ftlb. Smaller than a 7" cube and weighing just 29 lb, the HRT110 rotary table provides accurate positioning and simultaneous 4axis motion for machining small parts. HRT110 SPINDLE Torque Runout Max Backlash Speeds Tooling Brake Torque Center Height INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step MOTOR Gear Ratio OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure PLATTER Capacity Platter Diameter WEIGHT Table Brushless Control 29 lb 13.2 kg 14.2 lb 6.4 kg 20 lb 9.1 kg 4.3" 110 mm 50%/100% 100°F 38°C 115 ±5% @ 15 A 60 psi 4.1 bar 80:1 Harmonic Drive ±45 arcsec 10 arcsec 0.001° 999.999° 65 ftlb 88 Nm 0.001" 0.03 mm 30 arcsec 0.001 to 300 °/sec 3 Bolt Patterns x 6 40 ftlb @ 40 psi 54 Nm @ 2.8 bar 3.000"±0.001 76.20 mm ±0.03 The TR110 dualaxis trunnion table provides accurate positioning and full 5axis motion for machining small parts. Its small size and light weight make the TR110 the perfect 5axis solution for even the smallest machining centers. Indexing speeds up to 300°/sec ensure fast cycle times. TR110 Rotary B axis SPINDLE Torque Runout Max Backlash Speeds Brake Torque (ftlb @ 40 psi) (Nm @ 2.8 bar) INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step MOTOR Gear Ratio OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) 1axis control Power Required (VAC) 2axis control Max Air Pressure PLATTER Part Swing (max) Capacity Platter Diameter WEIGHT Table Brushless Control 85 lb 39 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 7.35" 186.7 mm 20 lb 9.1 kg 4.3" 110 mm 50% / 100% 100°F 38°C 115 ±5% @ 15 A 235 ±10% @ 20 A 60 psi 4.1 bar 80:1 Harmonic Drive 80:1 Harmonic Drive ±45 arcsec 10 arcsec 0.001° 999.999° ±45 arcsec 10 arcsec 0.001° ±120° 65 ftlb 88 Nm 0.001" 0.03 mm 30 arcsec 0.001 to 300 °/sec 40 54 65 ftlb 88 Nm N/A 30 arcsec 0.001 to 300 °/sec 40 54 Tilt A axis 4 HighSpeed 5C Collet Indexer Our SuperHighSpeed 5C Collet Indexer The Haas HA5CSB collet indexer reduces cycle times and positions parts at SPINDLE Torque Runout Max Backlash Speeds Collets Nose Thread Center Height INDEXING1 Accuracy HA5C SB 20 ftlb 27 Nm 0.0004" 0.010 mm 40 arcsec 0.001 to 725 °/sec std 5C (1/64" 11/16") std 5C (0.4 to 27 mm) 2 3/16" 10 4.000" ±0.001 101.60 mm ±0.03 ±30 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 33:1 75% @ full speed 100°F 38°C 115 ±5% @ 10 A 120 psi 8.3 bar 725°/sec · Hightorque brushless servo · 725°/second feedrates · Simple bolton mounting · Reduces cycle times · Speeds drill & tap operations · Highspeed engraving · 20 ftlb spindle torque Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) OPERATING SPECIFICATIONS Duty Cycle* Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure (air collets) WEIGHT HA5C Series Part # HA5CSB Description SuperHighSpeed Servo Indexer w/Manual Handle Collet Closer Rotary Head Brushless Control 48 lb 21.8 kg 14.2 lb 6.4 kg Dimensions are the same as the HA5C (see page 6). *Without tailstock. 1See page 36. Due to continual development, all machine specifications are subject to change. See next page for standard 5Cseries indexers 5 Standard HA5C Series The Haas HA5C series is the ideal choice for holding smaller parts. Clamp your parts using standard 5C collets, or chuck them by threading a 3jaw chuck to the 2 3/16 "10 spindle nose. Collets can be closed with your choice of a manual handle or an optional air collet closer. The HA5C series is easy to program, interface and set up. Haas' own precision inhouse manufacturing and machining processes ensure high quality and years of dependable operation. With more than two decades of refinement, the Haas HA5C is the industry benchmark for quality, accuracy and dependability. HighProductivity MultiSpindle Indexers By spacing the heads as close together as possible, Haas is able to obtain the most costeffective multispindle designs on the market today. In highervolume applications, loading multiple parts saves tool changes and reduces rapidmovement times, allowing your machine to run longer between part loadings. Together, these time savings add up to substantially increased profits. HA5C Series ID. Part # A. HA5C B. C. D. HA5C 2* Description Servo Indexer w/Manual Collet Closer DualSpindle Servo 5C System HA5C 3HD* TripleSpindle Servo 5C System HA5C 4HD* QuadSpindle Servo 5C System *Note: Multihead indexers are not designed to be used with spindles in the vertical position. Specifications and Dimensions HA5C Single Spindle Note: Carryhandle omitted from front view G H A B A H B G L M N Q HA5C Two, Three & Four Spindle F P R K C D E J Q C D Ø 0.6250" F E J K 14' 4.3 m Cable DIMENSIONS A B C D E F G H J K L M N P Q R w/AC25 w/AC100 w/AC125 (Inches Millimeters) LOCATING PINS on base: (+ 0.001") x 0.35" deep 15.875 mm (+ 0.025 mm) x 8.9 mm deep L M P N HA5C 2 4.45 16.62 11.10 10.18 9.25 5.000 ±0.002 0.68 TYP 3.88 5.875 ±0.002 0.70 0.75 0.53 2.75 7.93 5.50 7.93 14.75 9.29 113.0 422.2 281.9 258.6 235.0 127.00 ±0.05 17.3 TYP 98.6 149.23 ±0.05 17.8 19.1 13.5 69.9 201.4 139.7 201.4 374.7 236.0 HA5C 3 7.27 24.65 11.10 10.18 9.25 5.000 ±0.002 0.68 TYP 3.88 5.875 ±0.002 0.70 0.75 0.53 2.75 7.93 5.50 7.93 14.75 9.29 184.6 626.1 281.9 258.6 235.0 127.00 ±0.05 17.3 TYP 98.6 149.23 ±0.05 17.8 19.1 13.5 69.9 201.4 139.7 201.4 374.7 236.0 HA5C 4 7.27 29.65 11.10 10.18 9.25 5.000 ±0.002 0.68 TYP 3.88 5.875 ±0.002 0.70 0.75 0.53 2.75 7.93 5.50 7.93 14.75 9.29 184.7 753.1 281.9 258.6 235.0 127.00 ±0.05 17.3 TYP 98.6 149.23 ±0.05 17.8 19.1 13.5 69.9 201.4 139.7 201.4 374.7 236.0 DIMENSIONS A B C D E F G H (Inches Millimeters) 7.80 7.38 2.62 15.32 7.00 2.12 0.520/0.530 TYP 7.93 198.1 187.5 66.6 389.1 177,8 53.9 13.21/13.46 TYP 201.4 J K L M N P Q 3.0000 ±0.0003 5.47 3.25 0.750 ±0.002 3.0000 ±0.0003 1.750 ±0.001 4.000 ±0.001 76.20 ±0.008 138.9 82.6 19.05 ±0.05 76.20 ±0.008 44.45 ±0.03 101.60 ±0.03 6 Features · Uses standard 5C collets, step chucks and closers · Threaded spindle nose for chucks · Coolantresistant polyurethane conduit & seals · Fast, easy, flexible programming · Simple CNC interfacing via M code A. B. · Direct connection to Haas machines · Variable feedrates · Linear, arc & spiral milling · Fast setups · Accurate and repeatable · 12month limited warranty C. D. · Made in the USA HA5C SPINDLE Torque Runout Max Backlash Speeds Collets Nose Thread Center Height INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) OPERATING SPECIFICATIONS Duty Cycle** Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure WEIGHT Rotary Head Brushless Control 48 lb 21.8 kg 14.2 lb 6.4 kg 75% @ full speed 100°F 38°C 115 ±5% @ 10 A 120 psi 8.3 bar 60:1 ±30 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 60 ftlb 81 Nm 0.0004" 0.010 mm 40 arcsec 0.001 to 410 °/sec std 5C (1/64" 11/16") std 5C (0.4 to 27 mm) 2 3/16" 10 4.000" ±0.001 101.60 mm ±0.03 HA5C 2 HA5C 3* HA5C 4* 25 ftlb 34 Nm 0.0004" 0.010 mm 50 arcsec 0.001 to 200 °/sec std 5C (1/64" 11/16") std 5C (0.4 to 27 mm) 2 3/16" 10 5.875" ±0.002 149.23 ±0.05 ±60 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 60:1 75% @ full speed 100°F 38°C 115 ±5% @ 15 A 120 psi 8.3 bar 168 lb (3HD) 76.2 kg (3HD) 250 lb (4HD) 113.4 kg (4HD) 14.2 lb 6.4 kg 25 ftlb 34 Nm 0.0004" 0.010 mm 50 arcsec 0.001 to 200 °/sec std 5C (1/64" 11/16") std 5C (0.4 to 27 mm) 2 3/16" 10 5.875" ±0.002 149.23 mm ±0.05 ±60 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 60:1 75% @ full speed 100°F 38°C 115 ±5% @ 10 A 120 psi 8.3 bar 120 lb 54.4 kg 14.2 lb 6.4 kg * Not for use with tailstocks. **Without tailstock. 1See page 36. Due to continual development, all machine specifications are subject to change. 7 HRT Series For holding medium to large parts or fixtures, the HRT series of horizontal/vertical Tslotted rotary tables is the answer. Available in sizes from 160 mm to 600 mm, these rugged, heavyduty tables can accommodate parts and fixtures weighing up to 1,475 lb (HRT600). Chucks and fixtures can easily be bolted to the table using the six precision Tslots, and large throughholes allow for bar feeding and special fixturelocating requirements. · Mount horizontally or vertically · Heavyduty design · Large thruholes · Coolantresistant polyurethane conduit & seals · Fast, easy, flexible programming · Simple CNC interfacing via M code · Direct connection to Haas machines · Variable feedrates · Linear, arc & spiral milling · High accuracy & repeatability · 12month limited warranty · Made in the USA E. E. Specifications and Dimensions DIMENSIONS A B C D E F (Inches Millimeters) HRT160 6.3 160 1.50 38.1 5.50 139.7 16.20 411.5 3.63 92.2 5.000 127.00 ±0.001 ±0.03 G 4.500 114.30 H Ø 1.5000 38.100 +0.0005, 0 +0.013, 0 J 1.15 29.2 K 8.64 219.5 L 1.50 38.1 M 0.63 16.0 N 3.50 88.9 P 3.50 88.9 Q 1.75 44.5 HRT210 8.3 210 1.75 44.5 5.84 148.3 17.80 452.1 4.63 117.6 6.000 152.40 ±0.001 ±0.03 5.250 133.35 2.0000 50.800 +0.0005, 0 +0.013, 0 0.63 16.0 10.64 270.3 1.50 38.1 0.63 16.0 4.25 108.0 4.50 114.3 1.75 44.5 HRT310 12.2 310 2.00 50.8 7.82 198.6 22.80 579.1 6.88 174.8 9.000 228.60 ±0.001 ±0.03 7.875 200.03 3.2500 82.550 +0.0005, 0 +0.013, 0 0.08 2.0 15.90 403.9 2.00 50.8 1.00 25.4 6.80 172.7 6.75 171.5 1.75 44.5 D HRT450 17.7 450 2.25 57.2 9.00 228.6 28.55 725.2 9.25 235.0 11.500 292.10 ±0.001 ±0.03 9.000 228.60 7.500 190.50 +0.001, 0 +0.03, 0 0.00 0.00 20.62 523.8 2.25 57.2 1.13 28.7 7.90 200.7 9.125 231.8 1.75 44.5 HRT600 23.6 600 2.50 63.5 9.00 228.6 34.82 884.4 12.134 308.2 14.500 368.30 ±0.001 ±0.03 9.000 228.60 7.500 190.50 +0.001, 0 +0.03, 0 0.00 0.00 26.62 676.2 2.25 57.2 1.13 28.7 7.90 200.7 12.00 304.8 1.75 44.5 G B E Q C K F A J L H 0.530" wide x 0.50" deep 13.46 mm wide x 12.7 mm deep Front & Rear TieDown Slots M N P 8 Using standard Tnuts Locating Key on base: 0.6245" wide 15.86 mm (+0. 0.001") 0.025 mm by 0.225" deep 5.72 mm Minimum Dia. Bolt Circle: HRT160 3.92" 99.6 mm HRT210 4.37" 111.0 mm HRT310 6.00" 152.4 mm HRT450 9.84" 249.9 mm HRT600 9.84" 249.9 mm HRT Series ID. Part # A. HRT160 Description 160 mm (6.3") Servo Rotary Table w/Pneumatic Brake 210 mm (8.3") Servo Rotary Table w/Pneumatic Brake 210 mm (8.3") Servo Rotary Table w/Pneumatic Brake (130°/sec) 310 mm (12.2") Servo Rotary Table w/Pneumatic Brake 450 mm (17.7") Servo Rotary Table w/Hydraulic Brake 600 mm (23.6") Servo Rotary Table w/Hydraulic Brake *Not Shown. B. HRT210 HRT210HS* C. HRT310 D. HRT450 E. HRT600 D. C. B. A. HRT160 SPINDLE Torque Runout Max Backlash Speeds Tooling Center Height Brake Torque @ 100 psi @ 6.9 bar INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) Timing Belt OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max. ambient) Power Required (VAC) Max Air Pressure WEIGHT Table Brushless Control 90 lb 40.8 kg 14.2 lb 6.4 kg 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 63:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° 4.7" 119 mm 150 ftlb 203 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 130 °/sec 6 std Tslots @ 60° 100 ftlb 136 Nm HRT210 210 ftlb 285 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 100 °/sec 6 std Tslots @ 60° 200 ftlb 271 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 6.3" 160 mm 90:1 2:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 165 lb 74.8 kg 14.2 lb 6.4 kg HRT210HS 105 ftlb 142 Nm 0.0005" 0.013 mm 45 arcsec 0.001 to 130 °/sec 6 std Tslots @ 60° 6.000" ±0.001 152.40 mm ±0.03 200 ftlb 271 Nm ±20 arcsec 10 arcsec 0.001° 999.999° 6.3" 160 mm 90:1 1:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 165 lb 74.8 kg 14.2 lb 6.4 kg HRT310 300 ftlb 407 Nm 0.0010" 0.025 mm 30 arcsec 0.001 to 75 °/sec 6 std Tslots @ 60° 500 ftlb 678 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 9.4" 239 mm 72:1 2:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 435 lb 197.3 kg 14.2 lb 6.4 kg HRT450 400 ftlb 542 Nm 0.0015" 0.038 mm 30 arcsec 0.001 to 50 °/sec 6 std Tslots @ 60° 1,800 ftlb 2 440 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 13.5" 343 mm 72:1 3:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 850 lb 385.6 kg 14.2 lb 6.4 kg HRT600 450 ftlb 610 Nm 0.0015" 0.038 mm 30 arcsec 0.001 to 50 °/sec 6 std Tslots @ 60° 1,800 ftlb 2 440 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 13.5" 343 mm 72:1 3.5:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 1,475 lb 669 kg 14.2 lb 6.4 kg 5.000" ±0.001 127.00 mm ±0.03 6.000" ±0.001 152.40 mm ±0.03 9.000" ±0.001 228.60 mm ±0.03 11.500" ±0.001 292.10 mm ±0.03 14.500" ±0.001 368.30 mm ±0.03 1 See page 36. Due to continual development, all machine specifications are subject to change. 9 HRT SP Series The HRT SP Series gives you the same features and benefits as the standard HRT series, but the motor is wrapped behind the table to provide a substantially shorter overall length, and help you fit a lot of table into a small work envelope. (Available with A16 platter on the HRT 210SP, and A15 platter on the HRT 160SP, for a slight additional cost.) HRT SP Series ID. Part # Description A. HRT 160SP 160 mm (6.3") Servo Rotary Table w/Motor in Back B. HRT 210SP 210 mm (8.3") Servo Rotary Table w/Motor in Back HRT 310SP 310 mm (12.2") Servo Rotary Table w/Motor in Back C. Specifications and Dimensions · Heavyduty design · Coolantresistant polyurethane conduit & seals · Fast, easy, flexible programming · Simple CNC interfacing via M code · Direct connection to Haas machines F B K L A H J Tslot detail DIMENSIONS (Inches Millimeters) H 0.562 14.28 J 0.970/0.930 24.64/23.62 K 0.390/0.360 9.91/9.14 L 0.375 9.53 14' 4.3 m Cable · Variable feedrates · Linear, arc & spiral milling C · Fast setups E D G 0.530" wide x 0.50"deep 13.46 mm wide x 12.7 mm deep Front & Rear TieDown Slots · High accuracy & repeatability · 12month limited warranty · Made in the USA DIMENSIONS (Inches Millimeters) HRT160SP A 10.80 B 12.25 C 10.39 D 8.63 E 5.000 ±0.001 F 3.63 G Ø x dp1.500 x 6.00 274.3 311.2 263.9 219.2 127.00 ±0.03 92.2 38.10 x 152.4 HRT210SP 12.28 13.77 12.39 10.64 6.000 ±0.001 4.63 2.000 x 7.00 311.9 349.8 314.7 270.3 152.40 ±0.03 117.6 50.80 x 177.8 HRT310SP 16.26 413.0 17.80 452.1 17.60 447.0 15.90 403.9 9.000 ±0.001 228.60 ±0.03 6.88 174.8 3.250 x 9.875 82.55 x 250.83 10 An HRT with shorter overall length. A. B. C. HRT 160SP SPINDLE Torque Runout Max Backlash Speeds Tooling Center Height Brake Torque @100 psi @6.9 bar INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) Timing Belt OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure WEIGHT Table Brushless Control 90 lb 40.8 kg 14.2 lb 6.4 kg 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 63:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° 4.7" 119 mm 150 ftlb 203 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 130°/sec 6 std Tslots @ 60° 5.000" ±0.001 127.00 mm ±0.03 100 ftlb 136 Nm HRT 210SP 210 ftlb 285 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 100°/sec 6 std Tslots @ 60° 6.000" ±0.001 152.40 mm ±0.03 200 ftlb 271 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 6.3" 160 mm 90:1 2:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 165 lb 74.8 kg 14.2 lb 6.4 kg HRT 310SP 300 ftlb 407 Nm 0.0010" 0.025 mm 30 arcsec 0.001 to 75°/sec 6 std Tslots @ 60° 9.000" ±0.001 228.60 mm ±0.03 500 ftlb 678 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 9.4" 239 mm 72:1 2:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 435 lb 197.3 kg 14.2 lb 6.4 kg 1 See page 36. Due to continual development, all machine specifications are subject to change. 11 HRT Super High Speed For small to medium parts, Haas boosts productivity through even shorter cycles times with the HRT210SHS. Nearly six times faster than the standard HRT210, the 210SHS greatly increases productivity with 360°/sec rapids and 270°/sec cutting feedrates. In addition to the increased speed, the HRT 210SHS also features a compact design like our SP Series. Specifications and Dimensions · Harmonic drive gear design · Compact enclosure · Brushless servomotor technology · Coolantresistant polyurethane conduit & seals · Fast, easy, flexible programming · Simple CNC interfacing via M code · Direct connection to Haas machines · Variable feedrates · Linear, arc & spiral milling · Fast setups · High accuracy & repeatabililty · 12month limited warranty · Made in the USA L K D E 0.530" wide x 0.50" deep 13.46 mm wide x 12.7 mm deep Front & Rear TieDown Slots Minimum Dia. Bolt Circle: 5.65" 143.5 mm A B G F 14' 4.3 m Cable C H J DIMENSIONS A B C D EØ F G H J K L (Inches Millimeters) HRT Super High Speed Series Part # HRT210SHS Description 210 mm (8.3") Servo Rotary Table w/ Harmonic Gear Drive & Motor in Back +0.000 0.001 0.025 mm 0.6245" wide x 0.225" deep 15.872 mm wide x 5.7 mm deep Locating Key 12.60 4.63 10.64 6.000 ±0.001 2.0000 (±0.0005) x 1.20 deep 12.38 1.75 8.3 1.57 Wrench Access 4.50 4.25 320.0 117.6 270.3 152.40 ±0.03 50.800 (±0.013) x 30.1 deep 314.5 44.5 210 39.9 114.3 108.0 HRT210SHSHD SPINDLE Torque Runout Max Speeds, Feed Speeds, Rapid Tooling Center Height Max Part Capacity INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Drive ±30 arcsec 10 arcsec 0.001° 999.999° Harmonic Gear 200 ftlb 271 Nm 0.0005" 0.013 mm 0.001 to 270 °/sec 0.001 to 360 °/sec 8 std Tslots @ 45° 6.000" ±0.001 152.40 mm ±0.03 50 lb 22.7 kg MOTOR Gear Ratio OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) WEIGHT Table Brushless Control 165 lb 74.8 kg 14.2 lb 6.4 kg 50% / 100% 100°F 38°C 115 ±10% @ 15 amps 50:1 1 See page 36. Due to continual development, all machine specifications are subject to change. 12 HRT320FB Table HRT320FB SPINDLE Torque Runout Speeds Tooling Brake Torque @ 100 psi @ 6.9 bar Center Height INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) Timing Belt OPERATING SPECIFICATIONS 72:1 2:1 100°F 38°C 115 ±5% @ 15 A 120 psi 8.3 bar 450 lb 204.1 kg 14.2 lb 6.4 kg ±3 arcsec ±1 arcsec 1.0° 999° 9.40" 238.8 mm 500 ftlb 678 Nm 0.0005" 0.013 mm 0.001 to 80°/sec 6 std Tslots @ 60° 3,500 ftlb 4749 Nm 9.000" ±0.001 228.6 mm ±0.03 The Haas HRT320FB rotary table features a highprecision face gear (Hirth type) that provides superior indexing accuracy and positioning. The design also provides extreme rigidity offcenter milling, drilling and tapping operations. The platter can be positioned in 1degree increments for maximum precision and repeatability. Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure WEIGHT Table Brushless Control DIMENSIONS D G B E Q (Inches Millimeters) C HRT 320FB A B C D 12.6 2.00 7.82 22.80 6.88 9.000 ±0.001 7.825 3.250 +0.0005, 0 0.08 15.90 2.00 1.00 6.80 6.75 1.75 320 50.8 198.6 579.1 174.8 228.60 ±0.03 198.76 82.55 +0.013, 0 2.0 403.9 50.8 25.4 172.7 171.5 44.5 K F A E F G HØ J L H 0.530" wide x 0.50" deep 13.46 mm wide x 12.7 mm deep Front & Rear TieDown Slots M J K L M N N P Q P 13 HRT DualPlatter Series Double your production with our HRT1602 and HRT2102 dualplatter models. The HRT1602 provides two 160 mm platters on 10" centers, and the HRT2102 provides two 210 mm platters on 12" centers. Both models yield maximum productivity in minimal space. May be special ordered in SP style, and with A16 and A15 platters, for an additional cost. Contact Haas or your local Haas Factory Outlet for details. · Heavyduty design · Coolantresistant polyurethane conduit & seals · Simple CNC interfacing via M code · Direct connection to Haas machines · Variable feedrates · Linear, arc & spiral milling · High accuracy & repeatability · 12month limited warranty · Made in the USA Specifications and Dimensions DIMENSIONS A B C D E F G H J K (Inches Millimeters) HRT1602 26.10 10.000 ±0.001 6.00 6.750 ±0.002 4.50 19.63 0.88 0.053 1.25 1.75 662.9 254.00 ±0.03 152.4 171.45 ±0.05 114.3 498.6 22.4 1.35 31.8 44.5 HRT2102 30.30 12.000 ±0.001 7.00 7.750 ±0.002 5.25 23.63 0.88 0.053 1.25 1.75 A 769.6 304.80 ±0.03 177.8 196.85 ±0.05 133.4 600.2 22.4 1.35 31.8 44.5 C B K HRT Dual Table Series ID. Part # A. HRT1602* Description DualSpindle Servo Rotary Table, 10" (254 mm) Center Distance D B. HRT2102* DualSpindle Servo Rotary Table, 12" (305 mm) Center Distance J E H F G *Note: Dualtable rotaries are not designed to be used with spindles in the vertical position. 14 A closeup view of an impellertype machining process utilizing simultaneous 4thaxis machining with a Haas HRT 2102. These dualplatter rotary tables can boost your productivity considerably. A. B. HRT1602 SPINDLE Torque Runout Max Backlash Speeds Tooling Center Height Brake Torque INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) Timing Belt OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure WEIGHT Table Brushless Control 210 lb 95.3 kg 14.2 lb 6.4 kg 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 63:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° 4.7" 119 mm 110 ftlb 149 Nm 0.0005" 0.013mm 30 arcsec 0.001 to 80°/sec 6 std Tslots @ 60° 6.750" ±0.001" 171.45 mm ±0.03 100 ftlb @ 100 psi 136 Nm @ 6.9 bar HRT2102 170 ftlb 230 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 60°/sec 6 std Tslots @ 60° 7.750" ±0.001 196.85 mm ±0.03 200 ftlb @ 100 psi 271 Nm @ 6.9 bar ±15 arcsec 10 arcsec 0.001° 999.999° 6.3" 160 mm 90:1 2:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 355 lb 161.0 kg 14.2 lb 6.4 kg 1 See page 36. Due to continual development, all machine specifications are subject to change. 15 HRT A Series If workholding versatility is important to you, the HRTA5 and HRTA6 rotary tables are the way to go. Chucks , faceplates and collet chucks can easily be mounted to their standard A1 spindle nose. For the HRTA6, Haas offers an 8" 3jaw chuck, as well as 8" and 11" faceplates for making your own fixtures. For small parts, we have 5C and 16C collet chucks that work with our A6AC pneumatic draw bar assembly. For the HRTA5, we offer a 6" topreversible 3jaw chuck. For both rotary tables, other accessories are available from your tooling supplier. Specifications and Dimensions D G B E M C A K F J L (Inches Millimeters) H DIMENSIONS HRTA5 A B C D E F G HØ J K L M HRTA6 50.8 139.7 411.5 92.2 127.00 ±0.03 114.3 38.1 29.2 219.5 13.5 44.5 A6 Spindle 2.25 5.84 17.80 4.63 6.000 ±0.001 5.25 2.03 0.63 10.64 0.53 1.75 57.2 148.3 452.1 117.6 152.40 ±0.03 133.4 51.6 16.0 270.3 13.5 44.5 · Versatile workholding options · Large thru holes · Coolantresistant polyurethane conduit & seals · Pneumatic draw bar option (A16 model) · Fast, easy, flexible programming · Simple CNC interfacing via M code · Direct connection to Haas machines · Variable feedrates · Linear, arc & spiral milling · Fast setups · High accuracy & repeatability · 12month limited warranty · Made in the USA HRT A Series ID. A. Part # HRTA6 Description Rotary Table w/A16 Spindle Nose Rotary Table w/A15 Spindle Nose A5 Spindle 2.00 5.50 16.20 3.63 5.000 ±0.001 4.50 1.50 1.15 8.64 0.53 1.75 Locating Key on base of all models: 0.6245" wide (+0, 0.001") x 0.225" deep 15.862 mm wide (+0, 0.025 mm) x 5.72 mm deep A6AC Drawtube Assembly A65C5C Collet Adapters HRT A6 3J Collet Adapters (Available from your tooling supplier) A616C16C Collet Adapters FP8 or FP11 8" (203 mm) or 11" (279 mm) Faceplates B. 1 2 HRTA51, 2 Draw tube not available. Accessories for the HRT A5 available from your tooling supplier. LC8A6B 8" (203 mm), 3Jaw Manual Chuck 16 A. B. HRTA5 SPINDLE Torque Runout Max Backlash Speeds Tooling Center Height Brake Torque INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) Timing Belt OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) Max Air Pressure WEIGHT Table Brushless Control 90 lb 40.8 kg 14.2 lb 6.4 kg 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 63:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° 4.7" 119 mm 150 ftlb 203 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 130°/sec A15 Spindle 5.000" ±0.001 127.00 mm ±0.03 100 ftlb @ 100 psi 136 Nm @ 6.9 bar HRTA6 210 ftlb 285 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 100°/sec A16 Spindle 6.000" ±0.001 152.40 mm ±0.03 200 ftlb @ 100 psi 271 Nm @ 6.9 bar ±15 arcsec 10 arcsec 0.001° 999.999° 6.3" 160 mm 90:1 2:1 50% / 100% 100°F 38°C 115 ±10% @ 15 A 120 psi 8.3 bar 165 lb 74.8 kg 14.2 lb 6.4 kg Available in SP models; see page 10. 1 See page 36. Due to continual development, all machine specifications are subject to change. 17 TRT Series Eliminate second and third operations and setups by using the Haas TRT210 or TRT160 twoaxis tilting rotary table. Machine up to five sides of a part, and easily program the table to reach virtually any compound angle. When used on a Haas VMC with the 5axis option, complex geometries such as impellers are easily accomplished. The TRT160 and 210 are sturdy, highprecision tilting units that easily interface with a Haas VMC. Add the Haas servo control and they'll run on any other VMC. The maximum capacity (part and fixture) for the TRT210 is 300 lb, and the maximum capacity for the TRT160 is 150 lb. With a 200 lb load on the TRT210, there is less than 0.0002" of deflection. By using massive castings, and mounting largediameter bearings at both ends of the spindle, Haas is able to build an extremely rugged and durable tilting table. A 2axis servo control is available for semi4th and 5thaxis operation. Also available are an A15 platter for the TRT160, and an A16 platter for the TRT210. Specifications and Dimensions A B C, Approx. Travel Limit D G E H Front View Min. Clearance, F J (Maximum Part / Fixture Radius) 14' 4.3 m Cable DIMENSIONS (Inches Millimeters) TRT160 A 18.08 459.2 B 6.00 152.4 C ±120º D 2.00 50.8 E 7.75 196.9 F 1.18 30.0 G 12.39 314.7 H 14.14 359.2 J 4.25 108.0 K 26.15 664.2 L Ø 1.5000" +0.0005, 0 38.000 mm + 0.013, 0 17' 5.2 m Cable TRT210 24.34 618.2 8.48 215.4 ±120º 1.00 25.4 9.00 228.6 0.40 10.2 15.90 403.9 17.65 448.3 6.00 152.4 31.10 789.9 2.0000" +0.0005, 0 50.800 mm + 0.013, 0 · Versatile workholding options · Machine up to five sides · Eliminate multiple setups · Increase productivity · Fast, easy, flexible programming · Simple CNC interfacing via M code · Direct connection to Haas machines Side View K Top View · Fast setups · High accuracy & repeatability · 12month limited warranty · Made in the USA L 18 A. TRT Series ID. A. Part # TRT160 Description Tilting 5thAxis Rotary Table 160 mm (6.3") Tilting 5thAxis Rotary Table 210 mm (8.3") B. B. TRT210 TRT160 Rotary B axis SPINDLE Torque Runout Max Backlash Speeds Center Height Brake Torque @ 100 psi @ 6.9 bar INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step MOTOR Gear Ratio Timing Belt OPERATING SPECIFICATIONS Operating Temp. (max. ambient) Power Required (VAC) 1axis control Power Required (VAC) 2axis control Max Air Pressure WEIGHT Table Brushless Control 400 lb 181.4 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 63:1 2:1 90:1 2:1 90:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° ±25 arcsec 10 arcsec 0.001° ±120° ±15 arcsec 10 arcsec 0.001° 999.999° 150 ftlb 203 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 80°/sec N/A 100 ftlb 136 Nm 210 ftlb 285 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 60°/sec 7.750" ±0.001 196.85 mm ±0.03 200 ftlb 271 Nm 210 ftlb 285 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 60°/sec N/A 200 ftlb 271 Nm Tilt A axis Rotary B axis TRT210 Tilt A axis 300 ftlb 407 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 50°/sec 9.000" ±0.001 228.60 mm ±0.03 500 ftlb 678 Nm ±25 arcsec 10 arcsec 0.001° ±120° 72:1 2:1 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 735 lb 333.4 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 1 See page 36. Due to continual development, all machine specifications are subject to change. 19 TR Series Trunnion A. If you need a 5axis solution for your 3axis mill, look to the Haas trunnion rotary tables for a simple bolton solution for machining complex parts. These dualaxis trunnion tables bolt directly to the mill's table to provide 5axis simultaneous motion, or position parts to nearly any angle for multisided machining. B. The compact TR160Y is designed to mount in the Y direction of midsize VMCs Specifications and Dimensions J B A C K L D N M DIMENSIONS A B C DØ E F G H I JØ K L M N 8.18 21.26 14.19 17.50 9.38 31.00 39.26 20.36 29.80 14.39 13.63 9.50 0.68 0.53 (Inches Millimeters) TR160 E TR160Y 9.50 14.78 17.07 7.86 9.00 19.00 24.50 18.00 15.28 14.31 9.13 0.50 0.53 241.3 375.4 433.6 199.6 228.6 482.6 622.3 457.2 388.1 363.5 231.9 12.7 13.5 TR210 8.50 28.03 15.56 23.50 11.88 34.50 49.59 26.21 37.14 19.19 16.64 12.00 0.50 0.53 215.9 712.0 395.2 596.9 301.8 977.9 1 259.6 665.7 943.4 487.43 422.7 304.8 12.7 13.5 TR310 12.00 33.42 21.21 31.00 14.88 52.00 62.57 33.00 50.64 25.00 21.80 15.00 0.50 0.53 304.8 848.9 538.7 787.4 377.8 1 320.8 1 589.3 838.2 1 286.3 635.0 533.7 381.0 12.7 13.5 F G H 207.8 540.0 360.4 444.5 238.3 787.4 212.0 517.1 756.9 379.2 346.2 241.3 17.3 13.5 I *Max part swing reduced at tilt angles greater than ± 75°. 20 · ±120° tilt, 360° rotation · Simple bolton mounting · Machine multiple sides in one setup · Fast setups · High accuracy & repeatability · Brushless Servomotors · 12month limited warranty · Made in the USA TR Trunnion Series ID. A. B. C. D. Part # TR160 TR160Y TR210 TR310 Description DualAxis Trunnion Table w/160 mm Platter Compact DualAxis Trunnion Table w/160 mm Platter DualAxis Trunnion Table w/210 mm Platter DualAxis Trunnion Table w/310 mm Platter C. D. TR160 Rotary B axis SPINDLE Torque Runout Max. Platter Pilot ID Backlash Speeds Brake Torque @ 100 psi @ 6.9 bar INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step MOTOR Gear Ratio Timing Belt PLATTER Part Swing (max) Capacity Platter Diameter OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) 1axis control Power Required (VAC) 2axis control Max Air Pressure WEIGHT Table Brushless Control 425 lb 193 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 50% / 100% 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 17.5" 445 mm 80 lb 36 kg 6.3" 160 mm 63:1 2:1 63:1 2:1 63:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° ±35 arcsec 10 arcsec 0.001° ±120° ±15 arcsec 10 arcsec 0.001° 999.999° 100 ftlb 136 Nm 0.0005" 0.013 mm 1.500" x 4.8" dp 30 arcsec 0.001 to 80°/sec 100 ftlb 136 Nm 150 ftlb 203 Nm N/A N/A 30 arcsec 0.001 to 80°/sec 200 ftlb 271 Nm Tilt A axis Rotary B axis TR160Y Tilt A axis Rotary B axis TR210 Tilt A axis 300 ftlb 407 Nm N/A 30 arcsec 0.001 to 60°/sec 400 ftlb 542 Nm ±35 arcsec 10 arcsec 0.001° ±120° 90:1 2:1 23.5" 597 mm 200 lb 91 kg 8.3" 210 mm 50% / 100% 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 815 lb 370 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) Rotary B axis 300 ftlb 407 Nm 0.001" 0.025 mm TR310 Tilt A axis 300 ftlb 407 Nm N/A N/A 30 arcsec 0.001 to 50°/sec 1,000 ftlb 1 356 Nm ±35 arcsec 10 arcsec 0.001° ±120° 72:1 3:1 31" 787 mm 150 ftlb 203 Nm 150 ftlb 203 Nm 0.0005" 0.013 mm N/A 1.500" (thru) 30 arcsec 0.001 to 130°/sec N/A 30 arcsec 0.001 to 100°/sec 210 ftlb 285 Nm 2.000" x 5.1" dp 30 arcsec 0.001 to 60°/sec 200 ftlb 271 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 90:1 2:1 0.0005" 0.013 mm N/A 3.250" 82.55 mm (thru) 30 arcsec 0.001 to 50°/sec 500 ftlb 678 Nm ±15 arcsec 10 arcsec 0.001° 999.999° 72:1 3:1 100 ftlb 136 Nm 300 ftlb 407 Nm ±35 arcsec 10 arcsec 0.001° ±120° 63:1 2:1 7.5" 191 mm 80 lb 36 kg 6.3" 160 mm 50% / 100% 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 350 lb 159 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 500 lb 227 kg 12.2" 310 mm 50% / 100% 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 1,720 lb 780 kg 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 1 See page 36. Due to continual development, all machine specifications are subject to change. 21 T5C Series Use the T5C Series tilting collet indexers to eliminate second and third operations by automatically positioning parts to nearly any angle for machining. Or, use them for simultaneous 5axis motion for machining complex geometries. All four versions single, dual, triple and quadhead increase productivity by eliminating multiple setups and reducing the number of tool changes. With the multihead units, multiple parts can be machined by each tool before making a tool change. The T5Cs provide 240° of tilt and a full 360° of rotation to reach all five sides of a part. The tilt is provided by an HRT 210, and the rotation is provided by either one, two, three or four HA5C heads. A. Specifications and Dimensions T5C Single Spindle 14' 4.3 m Cable T5C Two, Three & Four Spindle D E B A C B F A G C D DIMENSIONS (Inches Millimeters) E DIMENSIONS T5C2 A B C D E F (Inches Millimeters) A B C D E F 18.52 470.4 0.70 17.8 10.20 259.1 12.39 314.7 +90º/120º 6.000 152.40 T5C3 33.64 854.5 0.55 14.0 5.000 TYP 127.00 TYP 10.30 261.6 12.39 314.7 1.50 34.1 ±120º 6.000 152.40 4.47" ±0.02 113.5 ±0.5 T5C4 38.64 981.5 0.55 14.0 5.000 TYP 127.00 TYP 10.30 261.6 12.39 314.7 1.50 34.1 ±120º 6.000 152.40 4.47" ±0.02 113.5 ±0.5 F H B = Minimum Clearance G H J 28.64 727.5 0.55 14.0 5.000 TYP 127.00 TYP 10.30 261.6 12.39 314.7 1.50 34.1 ±120º 6.000 152.40 4.47" ±0.02 113.5 ±0.5 B = Minimum Clearance 22 B. T5C Series ID. Part # Description A. T5C Tilting 5Axis Rotary Table, HRT210 tilting w/HA5C rotation B. T5C2 Tilting 5Axis Rotary Table, HRT210 tilting w/HA5C2 rotation T5C3 Tilting 5Axis Rotary Table, HRT210 tilting, w/HA5C3 rotation T5C4 Tilting 5Axis Rotary Table, HRT210 tilting, w/HA5C4 rotation C. C. D. Collet closers not supplied. Use AC25 or AC125. See pages 3031. D. T5C: One, Two, Three & Four Spindle Configuration Tilt A Axis SPINDLE Torque Runout Max Backlash Speeds Tooling Center Height Brake Torque @ 100 psi @ 6.9 bar INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) Timing Belt OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max ambient) Power Required (VAC) 1axis control Power Required (VAC) 2axis control Max Air Pressure WEIGHT Brushless Control 23.1 lb (2axis) 14.2 lb (1axis) 10.5 kg (2axis) 6.4 kg (1axis) 50% / 100% 100°F 38°C 115 ±10% @ 15 A 235 ±10% @ 20 A 120 psi 8.3 bar 90:1 2:1 ±15 arcsec 10 arcsec 0.001° 999.999° 6.3" 160 mm 210 ftlb 285 Nm 0.0005" 0.013 mm 30 arcsec 0.001 to 60°/sec 6 std Tslots @ 60° 6.000" ±0.001" 152.40 ±0.03 mm 200 ftlb 271 Nm Rotary B Axis SPINDLE Torque Runout Max Backlash Speeds Collets Nose Thread Center Height INDEXING1 Accuracy Repeatability Resolution Max Rotation/Step Worm Gear Diameter MOTOR Gear Ratio (worm & gear) OPERATING SPECIFICATIONS Duty Cycle full/low speed Operating Temp. (max. ambient) Power Required (VAC) 1axis control Power Required (VAC) 2axis control Max. Air Pressure WEIGHT Table T5C* T5C2* T5C3* T5C4* 60 ftlb 81 Nm 0.0004" 0.010 mm 40 arcsec 0.001 to 330°/sec std 5C (1/64" 11/16") 2 3/16" 10 4.000" ±0.001 101.60 mm ±0.03 ±30 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 60:1 25 ftlb 34 Nm 0.0004" 0.010 mm 50 arcsec 0.001 to 200°/sec std 5C (1/64" 11/16") 2 3/16" 10 5.875" ±0.002 149.23 mm ±0.05 ±60 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 60:1 25 ftlb 34 Nm 0.0004" 0.010 mm 50 arcsec 0.001 to 200°/sec std 5C (1/64" 11/16") 2 3/16" 10 5.875" ±0.002 149.23 mm ±0.05 ±60 arcsec 10 arcsec 0.001° 999.999° 2.8" 71 mm 60:1 75% @ full speed 100°F 38°C 115 ±5% @ 10 A 235 ±10% @ 20 A 120 psi 8.3 bar 255 lb 116 kg 75% @ full speed 100°F 38°C 115 ±5% @ 10 A 235 ±10% @ 20 A 120 psi 8.3 bar 370 lb 168 kg 75% @ full speed 100°F 38°C 115 ±5% @ 10 A 235 ±10% @ 20 A 120 psi 8.3 bar 420 lb (3HD) 520 lb (4HD) 191 kg (3HD) 236 kg (4HD) * Not for use with tailstocks. 1See page 36. Due to continual development, all machine specifications are subject to change. 23 HA2TS The HA2TS is a selfcontained setup of an HA5C2 and two pneumatic tailstocks mounted on a subplate. Utilizing this highproductivity design guarantees accurate alignment while maintaining high output. The HA2TS allows fast setups, and increases productivity by reducing the number of tool changes and handling time. The tailstocks adjust to the length of your parts by sliding on precision Tslots. The minimum distance from HA5C to tailstock when the spindle is extended is 2.30", while the maximum distance is 12" with the spindle retracted. The distance between centers is 5". Tailstocks Part # Description HA2TS Dual Spindle Mounted on Plate w/Tailstocks Specifications and Dimensions HA2TS Top View Collet closers not included. Use AC25 or AC125. See pages 3031. See page 26 for specifications. A D F B C E DIMENSIONS A B C D E F (Inches Millimeters) 19.50 9.875 5.0000 ±0.0005 2.30 min 9.95 17.50 495.3 250.83 127.000 ±0.013 58.4 min 252.7 444.5 HA2TS Side View G H DIMENSIONS G H J K 12.00 max 2.50 min 1.875 29.50 (Inches Millimeters) J K 304.8 max 63.5 min 47.63 749.3 24 Tailstocks Tmounting surfaces are accurately ground, and the spindles are ailstocks are available for all Haas rotary products. All individually fitted to their bores for minimum deflection. Bottom alignment pins are provided for fast setup without indicating. Tailstocks are available in manual or pneumatic types, with center heights to match corresponding Haas rotary products. All tailstocks are Morse taper #3. Live centers are recommended, but not included. Pneumatic Tailstocks Part # HPTS14.5 HPTS11.5 HPTS9 HPTS6 HPTS5 HPTS4 Description Pneumatic Tailstock, 14.5" (368 mm) center height for HRT 600 Pneumatic Tailstock, 11.5" (292 mm) center height for HRT 450 Pneumatic Tailstock, 9" (229 mm) center height for HRT 310 Pneumatic Tailstock, 6" (152 mm) center height for HRT 210 Pneumatic Tailstock, 5" (127 mm) center height for HRT 160 Pneumatic Tailstock, 4" (102 mm) center height for HA5C Manual Tailstocks Part # Description HTS14.5 Tailstock, 14.5" (368 mm) center height for HRT 600 HTS11.5 Tailstock, 11.5" (292 mm) center height for HRT 450 HTS9 HTS6 HTS5 HTS4 Tailstock, 9" (229 mm) center height for HRT 310 Tailstock, 6" (152 mm) center height for HRT 210 Tailstock, 5" (127 mm) center height for HRT 160 Tailstock, 4" (102 mm) center height for HA5C 25 Tailstocks Specifications and Dimensions Pneumatic Tailstocks G B F H B G H F A C D E K M (Inches Millimeters) J L N A DIMENSIONS HPTS4 A B C D E F G H J K L M N HPTS5 101.60 ±0.03 69.9 13.5 101.6 152.4 297.56 63.5 Travel 13.34 159.5 ±0.3 57.2 76.200 ±0.008 10.80 190.5 5.000 ±0.001 2.75 0.53 4.00 6.00 11.715 2.50 Travel 0.525 6.28 ±0.01 2.25 3.0000 ±0.0003 0.425 7.50 127.00 ±0.03 69.9 13.5 101.6 152.4 297.56 63.5 Travel 13.34 159.5 ±0.3 57.2 76.200 ±0.008 10.80 190.5 4.000 ±0.001 2.75 0.53 4.00 6.00 11.715 2.50 Travel 0.525 6.28 ±0.01 2.25 3.0000 ±0.0003 0.425 7.50 C D E M K J L N (Inches Millimeters) DIMENSIONS A B C D E F G H J K L MØ N HPTS11.5 11.500 ±0.001 2.75 0.53 5.50 6.75 11.715 2.50 Travel 0.525 8.28 2.75 4.0000 ±0.0003 0.625 ±0.001 9.50 292.10 ±0.03 69.9 13.5 139.7 171.5 297.56 63.5 Travel 13.34 210.3 69.9 101.600 ±0.008 15.88 ±0.03 241.3 HPTS14.5 14.500 ±0.001 2.75 0.53 5.50 6.75 11.715 2.50 Travel 0.525 8.28 2.75 4.0000 ±0.0003 0.625 ±0.001 9.50 368.30 ±0.03 69.9 13.5 139.7 171.5 297.56 63.5 Travel 13.34 210.3 69.9 101.600 ±0.008 15.88 ±0.03 241.3 HPTS6 A B C D E F G H J K L M N 6.000 ±0.001 2.75 0.53 4.00 6.00 11.715 2.50 Travel 0.525 6.28 ±0.01 2.25 3.0000 ±0.0003 0.425 7.50 152.40 ±0.03 69.9 13.5 101.6 152.4 297.56 63.5 Travel 13.34 159.5 ±0.3 57.2 76.200 ±0.008 10.80 190.5 HPTS9 9.000 ±0.001 2.75 0.53 4.00 6.00 11.715 2.50 Travel 0.525 6.28 ±0.01 2.25 3.0000 ±0.0003 0.425 7.50 228.60 ±0.03 69.85 13.5 101.6 152.4 297.56 63.5 Travel 13.34 159.5 ±0.3 57.2 76.200 ±0.008 10.80 190.5 HA2TS TwoSpindle with Tailstocks SPINDLE Torque Runout Max Speeds Collets Nose Thread Spindle Center INDEXING1 Accuracy Repeatability Backlash Worm Gear Diameter Resolution Max Step Size ±60 arcsec 10 arcsec 50 arcsec 2.8" 71 mm 0.001º 999.999º 1 See page 36. Due to continual development, all machine specifications are subject to change. MOTOR 25 ftlb 34 Nm 0.0004" 0.010 mm 0.001 to 200°/sec std 5C (1/64" 11/16") std 5C (0.4 to 27 mm) 2 3/16" 10 5.875" ±0.002 149.20 mm ±0.05 Gear Ratio (worm & gear) OPERATING SPECIFICATIONS Duty Cycle Operating Temp. (max ambient) Power Required (VAC) WEIGHT Rotary Assembly Brushless Control 280 lb 127 kg 14.2 lb 6.4 kg 75% @ full speed 100°F 38°C 115 VAC ±5% @ 10 A 60:1 26 A Haas tailstock used to support a long workpiece with complex cutting requirements. Haas tailstocks are available for every size rotary table in our line, and are available in manual or pneumatic types. Specifications and Dimensions Manual Tailstocks B F G B C F G C A P Locating Pins N D E H J L M K A DIMENSIONS HTS4 A B C D E F G H J K L M N PØ (Inches Millimeters) HTS5 101.60 ±0.03 69.9 13.5 101.6 63.5 Travel 16.0 57.2 12.7 190.5 159.5 ±0.3 76.200 ±0.008 87.4 15.88 ±0.03 5.000 ±0.001 2.75 #3 Morse Taper 0.53 4.00 2.50 Travel 0.63 2.25 0.50 7.50 6.28 ±0.01 3.0000 ±0.0003 3.44 0.625 ±0.001 127.00 ±0.03 69.9 13.5 101.6 63.5 Travel 16.0 57.2 12.7 190.5 159.5 ±0.3 76.200 ±0.008 87.4 15.88 ±0.03 4.000 ±0.001 2.75 #3 Morse Taper 0.53 4.00 2.50 Travel 0.63 2.25 0.50 7.50 6.28 ±0.01 3.0000 ±0.0003 3.44 0.625 ±0.001 D E H Locating Pins J M K L N HTS6 A B C D E F G H J K L M N PØ 6.000 ±0.001 2.75 #3 Morse Taper 0.53 4.00 2.50 Travel 0.63 2.25 0.50 7.50 6.28 ±0.01 3.0000 ±0.0003 3.44 0.625 ±0.001 152.40 ±0.035 69.9 13.5 101.6 63.5 Travel 16.0 57.2 12.7 190.5 159.5 ±0.3 76.200 ±0.008 87.4 15.88 ±0.03 HTS9 9.000 ±0.001 2.75 #3 Morse Taper 0.53 4.00 2.50 Travel 0.63 2.25 0.50 7.50 6.28 ±0.01 3.0000 ±0.0003 3.44 0.625 ±0.001 228.60 ±0.03 69.9 13.5 101.6 63.5 Travel 16.0 57.2 12.7 190.5 159.5 ±0.3 76.200 ±0.008 87.4 15.88 ±0.03 DIMENSIONS A B C D E F G HØ J K L M N (Inches Millimeters) HTS11.5 11.500 ±0.001 2.75 #3 Morse Taper 0.53 5.50 2.50 Travel 0.63 0.625 ±0.001 8.28 4.0000 ±0.0003 9.50 2.75 2.44 292.10 ±0.03 69.9 13.5 139.7 63.5 Travel 16.0 15.88 ±0.03 210.3 101.600 ±0.008 241.3 69.9 62.0 HTS14.5 14.500 ±0.001 2.75 #3 Morse Taper 0.53 5.50 2.50 Travel 0.63 0.625 ±0.001 8.28 4.0000 ±0.0003 9.50 2.75 2.44 368.30 ±0.03 69.9 13.5 139.7 63.5 Travel 16.0 15.88 ±0.03 210.3 101.600 ±0.008 241.3 69.9 62.0 27 QuikChange Tooling System QuikCube System For increased productivity, add the Haas QuikCube System to the Haas HRT210 or HRTA6 rotary table. The fixture cubes are loaded and released via pneumatic actuator, allowing the user to change from cube to cube in less than five seconds. Productivity is increased by mounting multiple parts to the fixtures, so more parts and more sides are machined per setup. The result is reduced cycle times, which means increased profits. In addition, the operator can load parts on one QuikCube fixture while another is being machined. · Note: Repeatability is 0.0005". Shown with Optional Cube Specifications and Dimensions B. QuikCube VLock Plate Air Actuator Haas Rotary Table Model HRT 210 DIMENSIONS (Inches Millimeters) A B A C Side View B C Back View Front View Dimensions of Cube: 4.55" sq x 4.55" long 115.6 mm sq x 115.6 mm long 7.00 177.8 11.00 279.4 25.00 635.0 Tooling Systems Part # HQCCS HQCCSA6 TBS 1601 TBS 210 TBS 310 CUBE PLATE KIT PLATE Description QuikChange System for HRT210 (cubes or plates not included) QuikChange System for HRTA6 (cubes or plates not included) Tooling Block System for HRT160 Tooling Block System for HRT210 Tooling Block System for HRT310 Cube only QuikChange plate and support QuikChange plate only D Back View QuikChange Plate E Front View A C Haas Rotary Table Model HRT 210 Side View B C. QuikChange Plate VLock Plate Air Actuator DIMENSIONS (Inches Millimeters) A B C D E F F 2.00 min clearance 50.8 min clearance 11.00 279.4 33.46 849.9 1.00 25.4 8.00 203.2 10.00 254.0 28 QuikPlate System The QuikPlate Tooling System is simple to use. Moving the lever on the back of the unit is all it takes to quickly lock or unlock the plate. Use several plates to boost productivity load parts on one plate while the other is inprocess. Mounting and removal of the plate is fast and easy. Shown with Optional Plate Tooling Block System Another great productivity tool is the Haas Tooling Block System, for mounting on any Haas HRT160, HRT210 or HRT310 rotary table. The Tooling Block System is made from 6061T6 aluminum alloy and can be easily machined to meet your requirements. The system includes the aluminum tooling block, an outboard Aframe support and a steel mounting plate. They are designed for bolttogether alignment when used on a precision 5/8" Tslot. Since the tombstone can be loaded with 8, 12, 16 or more parts, all can be machined with the same tool before going on to the next tool. X Y DIMENSIONS Part# TBS160 TBS210 TBS21020 TBS310 Inches (Millimeters) Rotary Table HRT160 HRT210 HRT210 HRT310 X (Length) 12.00 304.8 12.00 304.8 20.00 508.0 19.00 482.6 Y (SQ) 4.00 101.6 4.50 114.3 4.50 114.3 6.00 152.4 Z (Center Dist.) 5.00 127.0 6.00 152.4 6.00 152.4 9.00 228.6 Z 29 Air Collet Closers A. aas offers three types of collet closers for use on HA5C indexing heads. Each of the designs offers unique benefits you should consider before making a selection. AC125 and AC25 use shop air to drive a piston through a mechanical multiplier to close the collet. This provides greater holding force and reduces operator fatigue, compared to standard manualhandle closers. A simple flick of a lever causes the collet to open or close without effort. On multispindle heads, one of these airactuated closers is required if you plan to use collets, because space constraints prevent the use of manual closers. H AC125 The AC125 is our most popular design and provides up to 12,000 lb of drawtube force with 0.060" of travel allowing part diameter variation of 0.015" without readjusting the collet. Its design is similar to the AC25 but uses two pistons, which more than double the available draw force. A large internal spring is used for part release. The AC125 can be tightened from the rear and provides a 5/16" thruhole. Its compact size allows it to be used with all models of HA5Cs, and with the use of a small spacer, it can be operated vertically. Clamping force pressure is varied by regulating air pressure supplied to the unit (normal operating range is 45 to 60 psi). The AC125 air collet closer can be used with all types of 5C collets, including step collets. Closers will not remain clamped if air pressure is lost. HA5C with AC100 Installed Adjustable Drawbar F C D E Collet Draw Force Clamping Mechanism Draw Bar ID G B Operating Pressure Clamping Ability Release Mechanism A 85120 psi 5.98.3 bar Adjustable 0120 ftlb 0163 Nm (1"Ø steel Bar) (25.4 mm Ø) Air Actuated 010,000 lb 4 536 kg Spring Actuated 11/8"Ø Thru Hole (28.6 mm Ø) DIMENSIONS A B CØ D 6.80 14.75 3.50 4.00 (Inches Millimeters) 172.7 374.7 88.9 101.6 E F GØ 11.85 1.12 Thru 4.98 301.0 28.5 Thru 126.5 HA5C with AC125 Installed B. B A C AC100 The AC100 uses spring force for part clamping, and air pressure for release. It will retain full part clamping even if air pressure is removed. The AC100 provides a 11/8" diameter thruhole, and collets are easily tightened from the rear. It provides up to 10,000 lb of drawtube force, with 0.025" travel, and can be used for drilling and milling in most applications. The 0.025" travel allows for a part diameter variation of 0.006" without the need to readjust the collet. Due to its long rearward length, the AC100 cannot be used vertically, and is not recommended for tilting HA5Cs. Also, some consideration must be given to clearances when using the AC100 parallel to the Y axis, as its length may collide with the Zaxis waycover. Closers will remain clamped if air pressure is lost. D E DIMENSIONS A B C 1.90 1.36 1.23 (Inches Millimeters) 48.3 34.5 31.2 DØ E 4.00 101.6 0.312 (thru) 7.92 30 Air Collet Closers ID. A. Part # AC125 Description High Torque, 5/16" ThruHole Air Collet Closer for HA5C High Torque, 11/8" ThruHole Air Collet Closer for HA5C Compact, Non ThruHole Air Collet Closer for HA5C HighTorque, 13/4" ThruHole Air Collet Closer for HRT A6 B. AC100 Air collet closers reduce operator fatigue and provide greater holding force on HA5C indexing heads all with the simple flip of a lever. Three different designs are available to meet your machining needs. C. AC25 D. A6AC AC25 The AC25 is our smallest and most economical closer. It fits entirely inside the HA5C body, and can be used both vertically and horizontally. Since it utilizes air pressure to close, part clamping pressure can be varied easily by regulating the applied air pressure. The AC25 provides medium holding power of up to 3,000 lb draw force, with 0.030" of travel. It is recommended for drilling and light milling of colletsize parts. The 0.030" travel allows for a part diameter variation of 0.007" without the need to readjust the collet. The AC25 should not be used with step collets. The AC25 does not have a thruhole, and collets must be tightened using a 9/64" Allen wrench through C. the collet. Collet stops may be used, but must be drilled completely through to accommodate the Allen wrench. Closers will not remain clamped if air pressure is lost. A6AC The A6AC pneumatic drawtube assembly works with A65C and A616C collet adapter chucks to provide 5C and 16C air collet closing capabilities for the HRT A6. With the A6AC, collets can be clamped with the flip of a switch. The A6AC is also compatible with 3J collet adapters that may be purchased through your local tooling supplier. The A6AC provides up to 5,000 pounds of drawtube force with 0.125" of travel. Clamping force is spring actuated and adjustable to 100 ftlb. The A6AC tightens from the rear, and has a 1.75" thruhole. Closers will remain clamped if air pressure is lost. D. HRT A6 with A6AC Installed A B Operating Pressure 80120 psi 5.58.3 bar Clamping Ability Adjustable 0100 ftlb 0135.6 Nm (1"Ø Steel Bar) (25.4 mm Ø) Collet Draw Force Adjustable 05,000 lb 02 268 kg Collet Draw Adjustable 00.125" 03.2 mm Clamping Mechanism Spring Actuated C DIMENSIONS A B CØ D E (Inches Millimeters) 2.21 1.87516UN2B 1.75 Thru 3.18 10.05 56.1 44.5 Thru 81.3 255.8 D E 31 Accessories Interface Cables A. G. Haas offers a variety of cables to make interfacing Haas rotary tables to your machines quick and easy. We build and test each interface cable assembly in our stateoftheart production facility. They feature manual and Mfunction interfaces, and will connect any Haas rotary product to most CNC and manual machines. D. H. B. C. 8" & 11" Faceplates The HRT A6 model can use the optional 8" or 11" faceplates (models FP8 and FP11, shown here) to accommodate your own special fixtures and parts. The recess on the backside of the faceplate simply slips over the A16 platter and is bolted down. All required hardware is supplied by Haas. Chucks Eightinch, 3jaw chucks, models LC8A6B & LC8B, for the HRT A6 and HRT 210 respectively, can be mounted in minutes with superb accuracy and concentricity. For the HA5C, the LC5CB 5" 3jaw chuck simply threads onto the spindle nose. All required hardware is supplied by Haas. 5C & 16C Collet Adapters A 5C (A65C) or 16C (A616C) collet adapter can be mounted on the HRT A6, and collets can be closed with the optional factoryinstalled pneumatic draw tube assembly (A6AC). The adapter from draw tube to collet is included with the A65C. Keep in mind, the 5C spindle adapter has a 2 3/16"10 threaded nose, which can also be used for oversized collets, collet chucks and small fixtures. It can also use 3J and 16C collet adapters, which are available from your tooling supplier. All required hardware is supplied by Haas. E. F. Accessories ID. A. Part # CA1417 CA17141 B. C. D. E. HRT 210 Optional Chuck Mounting LC8B 8" (203 mm), 3jaw chuck J. Description Cable Adapter, 14pin control to 17pin rotary Cable Adapter, 17pin control to 14pin rotary Extra CNC Interface Cable Remote Quill Switch Interface Box & Cable 5" SolidJaw, Reversible, 3Jaw Chuck for HA5C 8" Top Reversible, 3Jaw Chuck for HRT 210 1 ID. Part # LC10B1 LC6B1 LC6A5B1 Description 10" 3Jaw Chuck for HRT 310 6" Top Reversible, 3Jaw Chuck for HRT 160 6" A15 Top Reversible, 3Jaw Chuck for HRT A5 11" A16 Faceplate for HRT A6 8" A16 Faceplate for HRT A6 5C Collet Chuck Adapter for HRT A6 CNC RQS IB LC5CB LC8B LC8A6B G. H. J. 1 FP11 FP8 A65C F. Not Shown 8" A16 Top Reversible, 3Jaw Chuck for HRT A6 32 Applications An HA5C being used in a 4thaxis milling application. With simple programming and easy interfacing to any CNC machine, the HA5C functions competently as a semi4th axis activated by one M function. Both arc and spiral milling operations are easily achievable. These attributes make the HA5C the perfect alternative to cumbersome and expensive offshore fourthaxis machines. A standard interface cable is included. This HA5C is being used for a simple, pointtopoint positioning application. Used in this way, there are 360,000 different positions programmable to within 0.001°. A program can contain up to 99 different steps, and each of these steps can be repeated up to 999 times. Loading a part is easy with the HA5C manual collet closer. Install the collet by aligning the keyway on the collet with the key inside the HA5C spindle. Turn the collet draw tube until proper collet tightness is obtained, insert your part and pull back on the handle to clamp. All Tslot rotary tables can be easily fitted with 3jaw chucks. Flatback chucks are usually installed and aligned by clamping a bar a few thousandths of an inch smaller than the diameter of the thruhole and leaving an inch or two hanging out the back of the chuck. Insert the bar into the thruhole of the rotary table, rotate the chuck until the bolt holes align with the Tslots, then insert the Tnuts and bolts. All Haas rotary products can be used as a true 4th axis when integrated on a Haas machining center, or as a semi4th axis on any other CNC machine. Simultaneous rotational milling, as well as spiral milling, can be easily performed. HA5C utilizing the 2 3/16"10 threaded spindle nose to mount a 5" 3jaw chuck. By entering a G98 code, a circle can be evenly divided into anywhere from 2 to 999 divisions. Also, oddnumbered bolt circles and uneven hole spacing are easily handled through simple programming. 33 Accessories Chart Collet Closers AC25 Compact, Non ThruHole AC100 High Torque, with 1" ThruHole AC125 High Torque, with 5/16" ThruHole A6AC Pneumatic Draw Tube, 1.75" I.D. ThruHole MANCCA Manual Collet Closer Assembly HMDT Haas Manual Draw Tube HA5C HA5C, 2, 3, 4 HRT, TR110 · · · · · · · · · · · Chucks LC5CB 5" (130 mm)Adjust True, Solid Reversible, 3Jaw LC8B 8" (210) Adjust True, Top, Reversible, 3Jaw LC8A6B 8" (210 mm) Adjust True, A16 Top Reversible, 3Jaw LC8BSHH 8" (210 mm) 3Jaw Chuck LC10B 10" (250 mm) Adjust True, Top Reversible, 3Jaw LC6B 6" (160 mm) Adjust True, Top Reversible, 3Jaw LC6A5B 6" (160 mm) Adjust True, A15 Top Reversible, 3Jaw MC4 4" (102 mm) Manual 3Jaw Chuck · · · Haas Tailstocks #3 Morse Taper1 HTS4 Manual Tailstock, 4" Center Height HTS5 Manual Tailstock, 5" Center Height HTS6 Manual Tailstock, 6" Center Height HTS9 Manual Tailstock, 9" Center Height HTS11.5 Manual Tailstock, 11.5" Center Height HTS14.5 Manual Tailstock, 14.5" Center Height HPTS4 Pneumatic Tailstock, 4" Center Height HPTS5 Pneumatic Tailstock, 5" Center Height HPTS6 Pneumatic Tailstock, 6" Center Height HPTS9 Pneumatic Tailstock, 9" Center Height HPTS11.5 Pneumatic Tailstock, 11.5" Center Height HPTS14.5 Pneumatic Tailstock, 14.5" Center Height · · HRT A6 Accessories FP8 8" (203 mm) A6 Faceplate FP11 11" (279 mm) A6 Faceplate A65C 5C Collet Chuck A616C 16C Collet Chuck HQCCSA6 QuikChange System (cube or plates not included) HQCA6KIT Adapter Kit (required to adapt HQCCS to HRT A6) Fixturing Accessories HQCCS QuikChange System (cube or plates not included) CUBE QuikChange Cube (4.55" cubed) PLATEKIT QuikChange Plate and Support Use with HQCCS PLATE QuikChange Plate Only (8"W x 10" x 1") TBS160 Complete Tooling Block System (12" length x 4"square) TBS210 Complete Tooling Block System (12" length x 4.5"square) TBS21020 Complete Tooling Block (20" length x 4"square) TBS310 Complete Tooling Block System (19" length x 6"square) ADP5 Adapter Plate Only, HRT160 ADP6 Adapter Plate Only, HRT210 ADP9 Adapter Plate Only, HRT310 BLK512 Aluminum Tombstone Only, 4" x 4" x 12" BLK612 Aluminum Tombstone Only, 4.5" x 4.5" x 12" BLK620 Aluminum Tombstone Only, 4.5" x 4.5" x 20" BLK916 Aluminum Tombstone Only, 6" x 6" x 19" SUP5 AFrame Support Only, HRT160 (5"Center) SUP6 AFrame Support Only, HRT210 (6"Center) SUP9 AFrame Support Only, HRT310 (9"Center) SUP5XP AFrame Support, Plain Bearing, for HRT210M (6"Center), includes 1" spacer SUP5XR AFrame Support, Needle Bearing, for HRT210M (6"Center), includes 1" spacer 204333 AFrame Support for HRT210 w/Half Plain Bearing (6"Center) 204334 Riser Block for HRT210M · · · · Accessory Cables EXT17 Motor Extension Cable, 10 ft. CA1417 Cable Adapter, 14 pin control to 17 pin rotary CA1714 Cable Adapter, 17 pin control to 14 pin rotary · · · · · · · · · · · · · · · · · · · · · Interfaces CNC Extra CNC Interface Cable, 15 ft. RQS Remote Quill Switch CNC 30 Extra CNC Interface Cable, 30 ft. CNCVF1 CNC Interface Cable for Haas Machines 1 Use live center only (not provided). 2 Not available for HRT 210SP. 3 T5C only. 4 HRT 210M only. 5 HRT A5 only. 6HRT A6 only. 7Not compatible with AC brushless models. All prices subject to change with 34 HRT 160 HRT 210 HRT A5/A6 HRT 310 HRT 450 HRT 600 T5C, 2, 3, 4 TRT 160. 210 HRT 210SHS · · ·6 · · ·3 · ·6 · · · ·5 · ·5 ·6 · · · · ·6 · · · ·6 ·6 ·6 ·6 ·6 ·6 · ·2 ·2 ·2 ·2 · · ·6 ·6 ·6 · · · · · · · · · · ·4 · · · · · · · ·6,7 ·6,7 ·6,7 ·6 ·6 ·6 ·6 · · · · · · · · · · · · · · · · · · · · · · · · · · · · · · · · · · · ·5 ·6 · · · · hout prior notice. 15% restocking charge on all returns/exchanges. 35 Haas Automation, Inc. 2800 Sturgis Road, Oxnard, California 93030 General Definitions, Terms & Conditions Accuracy The accuracy of Haas rotary products is measured in an unloaded condition, without any attachments. It is important to note that your indexing accuracy results can be affected by a number of things, including the fixtures used, the size and weight of the part, offcenter parts, outboard supports, tailstock pressures, offaxis drilling and milling, inadequate or uneven fixture mounting surfaces, out of alignment (TIR) tailstocks or supports, etc. Haas Automation is dedicated to helping you get the most from your new rotary table. If you need assistance choosing the best Haas rotary solution for your needs, or with setting up your application, please contact Haas or your local Haas Factory Outlet. We're here to help. Critical Alignments Alignments of outboard supports to the indexing device are critical. If the tailstock support is not centered to the table axis, you are, in effect, bending the part. This requires substantial energy and causes indexing inaccuracy, as well as substantially reducing the life of the indexing device. If you need assistance setting up your application, please give us a call. Responsibility The user is solely responsible for properly sizing the rotary table to the work required. However, Haas Automation and your local Haas Factory Outlet are available to help you make the right choice. Here are two good rules of thumb: The working size of the part should not exceed the diameter of the worm gear. Working outside this dimension requires significantly lower feeds and loads. And, the part and fixture should not exceed onehalf the weight of the indexing device without tailstock. Customer Modifications The customer assumes all responsibility for modifications. Your warranty is void if you disassemble the motor covers or remove any portion of the worm, spindle or related parts. We do not recommend that customers adjust backlash, as this is extremely critical to the life of the unit. You local HFO can do this for you. Customers who install chucks and air collets assume all responsibility for any damage done. Your HFO can help you with these devices also. Warranty 12month Limited Warranty All warranty work is provided at Haas Automation, Inc., in Oxnard, California. The user is responsible for first obtaining an RMA number, and then returning the unit to Haas. We will return the unit, freight prepaid, via ground service. Allow 10 working days for repairs. Faster turnaround is available at additional cost. Torque Ratings Quoted torque is peak torque for short durations only. Units that have high duty cycles (50%) cannot sustain peak torque. Excessive torque demands may be the result of an undersized table, excessive tailstock pressure or misaligned end supports. You may contact Haas or your local HFO for assistance with your application. · Specifications subject to change without notice. 36 Haas Automation Online Online Rotary Table Calculator You can find online help choosing the correct Haas rotary table to fit your needs by going to www.HaasCNC.com. Click through to the Rotary Table area in the Products category. Follow the instructions and answer a few simple questions about your manufacturing requirements. The Haas online rotary calculator will make a number of product suggestions based on your needs. Then, you can explore the suggested product's capabilities and specifications. Find Your Rotary Distributor To find your local Haas rotary and CNC machine tool distributor online, go to www.HaasCNC.com, click on the Dealer Network category and follow the instructions. You will find the Haas worldwide, factoryauthorized CNC distributor network, and a USAspecific zip code quickfind search option. Contacting Haas Automation To contact Haas Automation directly, call 8003316746 and ask for Inside Sales. Our sales assistants will answer all your questions and direct you to your local Haas rotary and CNC machine tool distributor. Alternately, you can contact Haas at: Phone: 8003316746 Fax: 8052788540 Mail: 2800 Sturgis Road, Oxnard, CA 93030 USA The Haas Website Wouldn't it be great to have a salesman available 24 hours a day? To have your most detailed questions answered instantly? To get an accurate price quote that includes the latest promotions? At HaasCNC.com you can have all this and more. Our new website provides all the information that is important to YOU. What you need, when you want it all online. www.HaasCNC.com moc.CNCsaaH.www 37 Worldwide Support U.S. headquarters & manufacturing facility headquarters & showroom · Euarcohpienaeninventory and spare parts with m distribution center (Brussels) headquarters & · Asaicahnine inventory andshowroom with m spare parts distribution center (Shanghai) More than $50.000.000 in spare parts are stocked at 160 locations worldwide. European Headquarters, Brussels, Belgium Asian Headquarters, Shanghai, China Head Office, California, USA Our network of dedicated Haas Factory Outlets provides local attention to detail, fully stocked service vans, and the training and backing of an international organization. In total, more than $50.000.000 in spare parts are stocked at 160 locations worldwide. Local parts inventories are supported by overnight availability from main headquarters. C E R T I F I E D Haas Automation, Inc. 2800 Sturgis Road, Oxnard, California 93030 Toll Free: 8003316746 Fax: 8052788540 www.HaasCNC.com Haas Automation, Europe Mercuriusstraat 28, B1930 Zaventem, Belgium · Tel: 01132 2 522 99 05 Fax: 01132 2 523 08 55 Haas Automation, Asia No. 96 Yi Wei Road, Building 67, Waigaoqiao F.T.Z., Shanghai 200131 PR.C. · Tel: 01186 21 3821 6666 Fax: 01186 21 3821 6799 . 07.04.xxx
You need to upgrade your Flash Player
Viewing this eBook requires Adobe Flash Player version 8 or above.
Click below to download the latest version: