CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers

SITE MAP

Haas CNC Site Map

VMC
CNC VMC VERTICAL SPINDLE - 40-64 INCH VMCs  
 
 
  40-64 INCH
   VF-3 

XYZ Travels for the VF-3 CNC Machine   40" x 20" x 25"

   VF-3YT 

XYZ Travels for the VF-3YT CNC Machine   40" x 26" x 25"

   VF-4 

XYZ Travels for the VF-4 CNC Machine   50" x 20" x 25"

   VF-5/40 

XYZ Travels for the VF-5/40 CNC Machine   50" x 26" x 25"

   VF-5/40XT 

XYZ Travels for the VF-5/40XT CNC Machine   60" x 26" x 25"

   VF-6/40 

XYZ Travels for the VF-6/40 CNC Machine   64" x 32" x 30"

   VF-8/40 

XYZ Travels for the VF-8/40 CNC Machine   64" x 40" x 30"

 
 
* HAAS Models Also Available with Pallet Changers >>
 

Haas CNC Machines: VF-3

VF-3   XYZ Travels for the VF-3 CNC Machine  40" x 20" x 25"  

"The Haas VF-3 vertical machining center has 40" x 20" x 25" (1016 x 508 x 635 mm) travels and is built utilizing vibration-damping cast-iron components. Like every Haas machine, the VF-3 represents years of ongoing refinement. Customer feedback, coupled with the relentless pursuit ....

 

 


Details about the VF-3 CNC MachineClick for more about the VF-3Details about the VF-3 CNC Machine

 

Haas CNC Machines: VF-3YT

VF-3YT   XYZ Travels for the VF-3YT CNC Machine  40" x 26" x 25"  

"Vertical Machining Center; 40" x 26" x 25" (1016 x 660 x 635 mm), 20 hp (15kW) 7500 rpm, dual drive, 20-tool carousel tool changer, 1000 ipm (25. 4- m/min) rapids, USB port, 1MB, rigid tapping, 55-gallon (208-liter) flood coolant system.

The Haas ....

 

 


Details about the VF-3YT CNC MachineClick for more about the VF-3YTDetails about the VF-3YT CNC Machine

 

Haas CNC Machines: VF-4

VF-4   XYZ Travels for the VF-4 CNC Machine  50" x 20" x 25"  

"The Haas VF-4 vertical machining center has 50" x 20" x 25" (1270 x 508 x 635 mm) travels and is built utilizing vibration-damping cast-iron components. Like every Haas machine, the VF-4 represents years of ongoing refinement. Customer feedback, coupled with the relentless pursuit ....

 

 


Details about the VF-4 CNC MachineClick for more about the VF-4Details about the VF-4 CNC Machine

 

Haas CNC Machines: VF-5/40

VF-5/40   XYZ Travels for the VF-5/40 CNC Machine  50" x 26" x 25"  

"The Haas VF-5/40 vertical machining center has 50" x 26" x 25" (1270 x 660 x 635 mm) travels and is built utilizing vibration-damping cast-iron components. Like every Haas machine, the VF-5/40 represents years of ongoing refinement. Customer feedback, coupled with the relentless pursuit ....

 

 


Details about the VF-5/40 CNC MachineClick for more about the VF-5/40Details about the VF-5/40 CNC Machine

 

Haas CNC Machines: VF-5/40XT

VF-5/40XT   XYZ Travels for the VF-5/40XT CNC Machine  60" x 26" x 25"  

"The Haas VF-5/40XT vertical machining center has 60" x 26" x 25" (1524 x 660 x 635 mm) travels and is built utilizing vibration-damping cast-iron components. Like every Haas machine, the VF-5 represents years of ongoing refinement. Customer feedback, coupled with the relentless pursuit ....

 

 


Details about the VF-5/40XT CNC MachineClick for more about the VF-5/40XTDetails about the VF-5/40XT CNC Machine

 

Haas CNC Machines: VF-6/40

VF-6/40   XYZ Travels for the VF-6/40 CNC Machine  64" x 32" x 30"  

"The Haas VF-6/40 vertical machining center has 64" x 32" x 30" (1626 x 813 x 762 mm) travels and is built utilizing vibration-damping cast-iron components.

Like every Haas machine, the VF-6/40 represents years of ongoing refinement. Customer feedback, coupled with the relentless ....

 

 


Details about the VF-6/40 CNC MachineClick for more about the VF-6/40Details about the VF-6/40 CNC Machine

 

Haas CNC Machines: VF-8/40

VF-8/40   XYZ Travels for the VF-8/40 CNC Machine  64" x 40" x 30"  

"The Haas VF-8/40 vertical machining center has 64" x 40" x 30" (1626 x 1016 x 762 mm) travels and is built utilizing vibration-damping cast-iron components. Customer feedback, coupled with the relentless pursuit of perfection, sees advancements and design-enhancing changes incorporated directly into the production ....

 

 


Details about the VF-8/40 CNC MachineClick for more about the VF-8/40Details about the VF-8/40 CNC Machine

 





 

 

 

HAAS CNC QUICK LINKS

Home Page | About Haas | Dealer Network | One-Call Service | Employment Opportunities | Haas CNC Racing  | Financing/Leasing | Haas International Site | Haas CNC China  | CNC Magazine | Schools and Education | Site Map | Contact Us

 
 
Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2009
Haas Automation, Inc -
CNC Machine Tools