Vertical Machining Centers

Mold Machine

Making molds has never been easier than with the Haas VM machines. We’ve taken our industry-leading VF Series machines and created custom configurations just for mold making, tool & die work, and other high-precision industries. VM Series machines are also ideal for high-performance job shops looking to increase their versatility.

Starting at $79,995

Machine Price   
$49,999 or Less
$50,000 - $99,999
$100,000 - $149,999
$150,000 - $199,999
$200,000 - $249,999
$250,000 - $299,999
$300,000 and Up
X-Axis Travels   
19" or Less
20" - 29"
40" - 69"
70" - 99"
100" and Up
Tooling Taper   
20 Taper
30 Taper
40 Taper
50 Taper
Machine Speed   
Standard Speed
Super Speed
CNC Verticals: Mold Machine
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter