CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

EC-1600  

Dimensions Accessories Additional Axis Control Options Options Probe System Spindle Standard Features Through-Spindle Coolant Tool Changer Tooling Transformer Warranty Specs Price   

 
 
 
   


EC-1600DETAILS

  Printer Friendly


"A rugged 50-taper machining center with 64" x 50" x 32" (1626 x 1270 x 813 mm), 64" x 32" (1626 x 813 mm) table and 6000-rpm, geared-head spindle, the EC-1600 features massive cast-iron construction. Extensive internal ribbing on the castings increases rigidity and damps vibrations. The standard T-slot table holds parts weighing up to 10,000 lb (4536 kg).

The spindle, with a 2-speed geared-head, is powered by a 30 hp (22.4 kW) vector-drive system, providing 450 ft-lb (610 Nm) of torque for heavy cutting. Other standard features include a 30+1 side-mount tool changer, remote jog handle, 1 MB program memory, 15" color LCD monitor and a USB port.

The EC-1600 base configuration comes with a full enclosure, quad chip augers and a coolant system with a 95-gallon (360 liter) capacity. The enclosure has two wide doors and an open-roof design to allow access to the table via overhead crane.

An optional 5-degree indexer is available for machining all four sides of a workpiece in one setup. The indexer uses a face-gear coupler design, providing superior accuracy and extreme rigidity for off-center milling, drilling and tapping operations. With a 30" (762 mm) platter diameter and 10,000 lb (4536 kg) capacity, the indexer easily positions very large parts to nearly any angle for machining. A full 4th-axis platter is also available, for high-speed contouring and fully interpolated motion. Many other high-productivity options are also available.

The Haas control features advanced tool management, single-button features, 15" color LCD monitor and a USB port."



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools