CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

EC-400  

Dimensions Accessories Additional Axis Control Options Options Probe System Spindle Standard Features Through-Spindle Coolant Tool Changer Tooling Transformer Warranty Specs Price   

 
 
 
   


EC-400DETAILS

  Printer Friendly


The high-productivity features on the Haas EC-400 horizontal machining center include 20" x 20" x 20" (508 x 508 x 508 mm) work cube, dual 400 mm pallets, 1-degree indexing, a 95-gallon (360 liter) coolant system and triple-auger chip removal. The standard 8000-rpm, 40-taper spindle is powered by the Haas 20 hp (14.9 kW) vector drive system; an optional 30-hp (22.4 kW) , 12 K spindle is also available.

Both spindles feature an inline, direct-drive system that couples the motor directly to the spindle, for less vibration, heat and noise – which means superior surface finishes, excellent thermal stability and quieter operation. A 24+1 side-mount tool changer and 500 ipm (12.7 m/min) cutting feeds are also standard.

The Haas control features advanced tool management, single-button features, 15" color LCD monitor and USB port.

The servo-driven pallet changer on the EC-400 swaps pallets in just 8 seconds, and each 400 mm pallet has a load capacity of 1000 lb (454 kg). A separate load station allows the operator to safely load/unload parts or change fixtures on one pallet while parts are being machined on the other, keeping spindle run time at a maximum.

For extremely accurate positioning of multi-faceted parts, a high-precision face-gear indexer -- providing 1-degree indexing -- is standard. A full 4th-axis rotary table is also available for shops requiring simultaneous 4-axis motion, and a 5th axis can be added for complex work.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools