CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

EC-630  

Dimensions Accessories Additional Axis Control Options Options Probe System Standard Features Through-Spindle Coolant Tool Changer Tooling Transformer Warranty Specs Price   

 
 
 
   


EC-630DETAILS

  Printer Friendly

Download the datasheet for the EC-630

Horizontal Machining Center; 40" x 33" x 35" (1016 x 838 x 889), 50-taper geared-head, 630 mm twin-pallet system, 30 hp (22.4 kW) vector drive, 6000 rpm, 50-tool side-mount tool changer, 1 MB program memory, 1-degree pallet indexing, color remote jog handle, 2nd home button, anchor kit, belt-type chip conveyor, glush and washdown coolant system, programmable coolant nozzle, rigid tapping, 15 color LCD monitor and USB port.

The Haas EC-630 is an American-made horizontal machining center that combines innovative design principles, unique control features and quality construction to make it simple, versatile and affordable. The Haas CNC control is designed to be easy to use without referencing the manual, using steps that are logical to operators, and utilizing built-in software that makes producing parts – not programming – the operator’s key thought.

Built using a wide-base, cast-iron frame with heavy ribbing and cross-beam reinforcement, the EC-630, like all Haas machines, yields rigidity and damping beyond that of machines using fabricated or weldment-type frames.

The machine’s design provides high rigidity and a clean work area. The powder-coated, full steel enclosure features large doors for easy access to the worktable. These features, combined with local distributor service, make the Haas EC-630 the standard for design innovation, quality and affordability.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools