CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

ES-5-4AX  

Dimensions Accessories Additional Axis Control Options Options Probe System Spindle Through-Spindle Coolant Tool Changer Tooling Transformer Warranty Specs Price   

 
 
 
   


ES-5-4AXDETAILS

  Printer Friendly

Download the datasheet for the ES-5 Series

Horizontal Machining Center; 40" x 18" x 22" (1016 x 457 559 mm), 40 taper, 52" x 20" (1321 x 508 mm) T-slot table with integrated 4th axis, 20 hp (14.9 kW) vector drive, inline direct-drive, 8000 rpm, 24+1 side-mount tool changer, chip auger system, 1 MB program memory, 15" color LCD monitor, USB port and rigid tapping.



The ES-5-4AX has a 52" x 20" (1321 x 508 mm) T-slot table with a 12.2" (310 mm) integrated 4th-axis platter. The unique, Haas-designed direct-drive system couples the motor directly to the 8000-rpm, 40-taper spindle for a smooth, cool-running, quiet and efficient drive train. This improves surface finishes and part tolerance. The 20 hp (14.9 kW) Haas vector drive produces plenty of low-end torque, as well as the rpm necessary for high-speed machining.

The Haas-built 40-taper SMTC stores tools outside of the work envelope, to free up valuable workspace for large fixtures. A quick-change double-arm gripper swaps tools in 2.8 seconds

The ES-5-4AX series comes standard with a triple-auger chip removal system. Chip removal is fast and efficient, particularly from behind the saddle, and chips exit the side tube at a 26.1-inch (663 mm) height.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools