CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

ES-5-T  

Dimensions Accessories Additional Axis Control Options Options Probe System Spindle Through-Spindle Coolant Tool Changer Tooling Transformer Warranty Specs Price   

 
 
 
   


ES-5-TDETAILS

  Printer Friendly

Download the datasheet for the ES-5 Series

Horizontal Machining Center; 40" x 18" x 22" (1016 x 457 x 559 mm), 40 taper, 52" x 18" (1321 x 457 mm) table, 20 hp (14.9 kW) vector drive, inline direct-drive, 8000 rpm, 24+1 side-mount tool changer, chip auger system, 1 MB program memory, 15" color LCD monitor, USB port and rigid tapping.

The Haas ES-5-T is an American-made horizontal machining center that combines innovative design principles, unique control features and quality construction to make it simple, versatile and affordable.

The Haas CNC control is designed to be easy to use without referencing the manual, using steps that are logical to operators, and utilizing built-in software that makes producing parts – not programming – the operator’s key thought.

Built using a wide-base, cast-iron frame with heavy ribbing and cross-beam reinforcement, the ES-5-T, like all Haas machines, yields rigidity and damping beyond that of machines using fabricated or weldment-type frames. The machine’s design provides high rigidity and a clean work area. The powder-coated, full steel enclosure features large doors for easy access to the worktable. These features, combined with local distributor service, make the Haas ES-5-T the standard for design innovation, quality and affordability.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools