CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

GT-20  

Dimensions Accessories Bar Accessories Control Options Options Standard Features Tooling Transformer Turret Warranty Workholding Specs Price   

 
 
 
   


GT-20DETAILS

  Printer Friendly

Download the datasheet for the GT Series

The compact GT-20 takes up only 8' x 4.5' (2.4 x 1.4 m) of floor space, yet offers a generous 11" x 12" (279 x 305 mm) max capacity. The machine provides a maximum part swing of 13" (330 mm) over the front apron, with an 9.25" (235 mm) swing over the cross slide. The X axis provides 6" (152 mm) of travel with 2400 lb (10,676 N) of thrust, and the Z axis provides 12" (305 mm) of travel with 3700 lb (16,458 N) of thrust. Rapids are 710 ipm (18 m/min) in both axes.

The Haas-designed, 20-hp (14.9 kW) (peak) vector drive system gives the GT-20 spindle speeds up to 4000 rpm (with hydraulic chuck option), and peak-torque of 154 ft-lb (209 Nm). On-the-fly wye-delta switching delivers higher torque and a wide constant-power band for constant surface speed cuts.

The base configuration of the GT-20 has a maximum speed of 3000 rpm, and does not include a chuck, hydraulic system or tool turret. The machine’s A2-6 spindle nose has a 3" (76 mm) bore and accepts a variety of optional through-hole chucks and collets. The cross slide accepts gang-style tooling. The Haas control features advanced tool management, single-button features, 15" color LCD monitor and a USB port.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools