CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

HRT210HS  

Dimensions Cables Chucks Fixturing Interfaces Servo Control Tail Stock Specs Price   

 
 
 
   


HRT210HSDETAILS

  Printer Friendly


For holding and rotating medium-sized parts or fixtures at speeds of up to 130 deg/sec, the Haas HRT210HS horizontal/vertical T-slot rotary table is the answer. Capable of rotating and indexing parts and fixtures at 130 degrees/sec (standard HRT 210 rated at 60 deg/sec), the HRT 210HS features an 8.3" (210 mm) platter that can hold parts and fixtures up to 165 lb (75 kg). Chucks and fixtures can be easily bolted to the table using the six machined T-slots. The 2.0" (51 mm) through-hole allows for bar feeding and special fixture locating requirements.

* Product displayed may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools