CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

HRT320FB  

Dimensions Cables Chucks Fixturing Interfaces Tail Stock Specs Price   

 
 
 
   


HRT320FBDETAILS

  Printer Friendly


320 mm (12.6") 1-Degree Indexing Rotary Table with face gear. Requires a stand-alone rotary control for operation on a CNC machine or in stand- alone configuration. Platter moves out 0.065" (1.65 mm) during rotation. Use with Haas pneumatic tailstocks only.

At the heart of the HRT320FB is a high-precision face gear coupler (Hirth type) that provides both indexing accuracy and rigidity. The 320 mm (12.6") diameter platter can be positioned in 1-degree increments, with an accuracy of ±3 arc-sec and a repeatability of ±1 arc-sec. Once positioned, the platter offers 3500 ft-lb (4749 Nm) of brake torque. This rigidity allows for heavy off-center milling, drilling or tapping operations, even in the hardest materials.

* Product displayed may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools