CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

VMC
MDC-500  

Dimensions Accessories Additional Axis Control Options Options Probe System Spindle Standard Features Through-Spindle Coolant Tooling Transformer Warranty Specs Price   

 
 
 
   


MDC-500DETAILS

  Printer Friendly

Download the datasheet for the MDC-500

The MDC-500 Mill Drill Center from Haas is a state-of-the-art machining center that provides high-speed drilling and tapping, as well as full milling capabilities, in an affordable package designed to pump up a shop’s parts volume.

Speed and flexibility were the key design criteria for this innovative machine. Dual fixture stations allow the operator to load and unload parts on one fixture while the machine mills, drills and taps parts on the other. Once machining is complete, a servo-powered, gear-drive indexer swaps the fixture stations in 4.7 seconds.

The MDC-500 has a generous work cube of 20" x 14" x 20" (508 x 355 x 508 mm) and features a 7500-rpm, 40-taper spindle (10K and 15K spindles are optional). Powered by a 20 hp (14.9 kW) vector drive system, the spindle has plenty of torque for milling, as well as the speed necessary for high-speed machining operations. High-pitch ballscrews and high-torque servomotors on all axes provide rapids to 1000 ipm (25.4 m/min) to reduce cycle times, and a side-mount tool changer (24+1 tools) swaps tools in just 2.2 seconds.

To keep plenty of coolant available for any machining operation, the MDC-500 features a 55-gallon (208-liter) coolant tank and a high-volume coolant pump. The user-friendly Haas CNC system provides seamless machine operation, and is easy to learn and operate. The Haas control features advanced tool management, single-button features, 15" color LCD monitor and a USB port.

Speed and power, combined with quick-change dual fixture stations, make the Haas MDC-500 Mill Drill Center the perfect solution for high-volume production runs in the shortest amount of time.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools