CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

OL-1  

Dimensions Accessories Control Options Options Standard Features Warranty Workholding Specs Price   

 
 
 
   


OL-1DETAILS

  Printer Friendly

Download the datasheet for the OL-1

The Haas OL-1 Office Lathe brings high performance and reliability to industries that are unable to fit a “normal” CNC machine into their facility. Designed for high production or rapid prototyping of small, precision parts, the OL-1 will fit through a standard 36" (915 mm) door, and into most freight elevators. Gang-style tooling provides fast tool changes for short cycle times.

Office Lathe; 1" (25 mm) bar, 4.95" (127 mm) swing over table, 12" x 8" (305 x 203 mm) XZ travel, 7.5 hp (5.6 kW), 6000 rpm, 5C collet spindle nose. Includes 1 MB, auto air collet closer, 6 each ID toolholder block (6 in 1), 1 each OD toolholder, and 12-month warranty, 195-254VAC 50- 60Hz, 20A, single-phase power only, with NEMA L6-20P plug, C-axis, spindle orientation, 15” color LCD monitor and USB port.

* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools