CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

VMC
SMINIMILL  

Dimensions Accessories Additional Axis Control Options Options Probe System Spindle Standard Features Through-Spindle Coolant Tooling Transformer Warranty Specs Price   

 
 
 
   


SMINIMILLDETAILS

  Printer Friendly

Download the datasheet for the Mini Mill Series
Download the datasheet for the Mini Mill 2 Series

Based on the ever-popular Mini Mill, the Haas Super Mini Mill also takes up only 6.5' x 6.5' (2 x 2 m) of shop floor space yet provides a generous work envelope of 16" x 12" x 10" (406 x 304 x 254 mm). It comes standard with a 10,000-rpm spindle, 1200 ipm (30.5 m/min) rapids, 1 MB of program memory, rigid tapping and a high-speed tool changer. It is the ideal machine for the type of drilling and tapping required by the electronics industry, or for high-speed contouring of graphite electrodes or small molds.

The Super Mini Mill runs on three-phase power, and features a 15 hp (11.2 kW) vector drive spindle that accepts standard 40-taper tooling. With cutting feedrates up to 833 ipm (21.2 m/min), 1200 ipm (30.5 m/min) rapids and 3.0-second tool changes, cycle times on the Super Mini Mill are kept to a minimum. The 36" x 12" (914 x 305 mm) table. The tables 28.75" (730 mm) working surface provides plenty of room for fixturing, and like all Haas machines, the Super Mini Mill comes equipped with the powerful Haas control, which is said to be the easiest to use in the industry. The Haas control features advanced tool management, single-button features, 15" color LCD monitor and a USB port.

To find out more about all the special things that make a Haas vertical machining center perhaps the most popular machine tool in the world today, check out Options and Accessories.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools