CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

TL-2  

Dimensions Accessories Control Options Options Spindle Standard Features Tooling Transformer Turret Warranty Workholding Specs Price   

 
 
 
   


TL-2DETAILS

  Printer Friendly

Download the datasheet for the TL Series

With a functional range from manual turning to full CNC, the Haas TL-2 Toolroom Lathe features a proprietary conversational operating system that makes cutting parts and creating part programs nearly effortless. The operator chooses an operation, touches off the X and Z surfaces, and is then prompted to enter basic dimension information. Default values for feed per revolution, spindle speed and depth of cut are automatically entered by the control, but may be changed by the operator. Once all necessary information is entered, a push of the Cycle Start button performs the desired operation. A Recorder function allows information to be saved for future retrieval.

The TL-2 operates in four modes. In all modes, the Haas control provides extremely accurate digital read-out (DRO) of position, displayed to 0.0005" (0.013 mm) when using the manual handwheels or to 0.0001" (0.003 mm) when using the electronic jog handle.

In manual mode, the X and Z axes are moved via standard handwheels. In semi-automatic mode, the TL-2 performs simultaneous linear interpolation for both axes using a single handwheel. ID/OD chamfers and tapers, for example, are easily cut in semi-automatic mode. In automatic mode, built-in machining cycles (both single- and multi-pass) are available for rough and finish profiling, chamfering, grooving, parting off, threading, drilling and tapping. In full CNC, the TL-2 is programmed using standard G code, and all axis motion is regulated by the Haas control via a G-code program.

Operations that would be difficult or impossible on a manual machine, such as radii, tapers, profiles, grooving, ID and OD threading, and rigid tapping, are all possible on the TL-2 – without knowledge of G-code programming. Help menus are available directly on-screen, and a dry-run graphics feature allows operators to check their work before running a part.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools