CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

TL-3W  

Dimensions Accessories Control Options Options Standard Features Tooling Transformer Warranty Workholding Specs Price   

 
 
 
   


TL-3WDETAILS

  Printer Friendly

Download the datasheet for the TL Series

CNC/Manual Toolroom Lathe; 30" x 60" (762 x 1524 mm) max capacity, 30" (762 mm) swing, 30 hp (22.4 kW), 1800 rpm, A2-6 spindle, 2-speed gearbox, Intuitive Programming System, 1 MB program memory, 15" color LCD monitor and USB port. No workholding, toolpost or toolholders included. Operates on three-phase power only.

The Haas TL-3W is a wide-swing version of the TL-3 Toolroom Lathe, providing 30" (762 mm) of swing for large-diameter parts. The TL-3W combines the simplicity of a manual lathe with the power and flexibility of the easy-to-use Haas CNC system. With the Haas Intuitive Programming System, operators will transition quickly from manual operation into automatic modes and full CNC.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools