CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

TR160Y  

Dimensions Cables Chucks Interfaces Servo Control Specs Price   

 
 
 
   


TR160YDETAILS

  Printer Friendly

Download the datasheet for the TR160Y

Five-axis machining is becoming more common today as a means to reduce set-up time and increase accuracy for complex parts. But investing in a 5-axis machine tool can be prohibitively expensive, especially for smaller shops.

The TR160Y dual-axis trunnion rotary table puts 5-axis capabilities well within reach of the average job shop, and its compact size provides greater mounting flexibility.

The TR160Y is designed to mount in the Y direction (front to back on the table) of a mid-size VMC. At less than 25" wide and only 19" deep, the TR160Y easily fits on one end of the machine’s table, freeing up the remainder for additional fixtures or vises. The TR160Y has a 160 mm T- slot platter, and will swing parts up to 7.5" diameter. The maximum platter capacity is 80 lb. The trunnion provides ±120 degrees of tilt and 360 degrees of rotation for full simultaneous 5-axis motion, or to position parts to almost any angle for machining. Yet, like all Haas rotary tables, it can easily be removed when not needed.

Powerful brushless servomotors on both axes of the TR160Y provide 150 ft-lb of torque on the A axis and 100 ft-lb of torque on the B axis. Brake torque is 300 ft-lb and 100 ft-lb respectively, and speeds are 130 deg/sec on the rotary axis and 100 deg/sec on the tilt axis. The trunnion’s precision-ground platter of heat-treated 4140 alloy steel has six standard 5/8" T-slots equally spaced at 60 degrees for easy fixturing. Three servo-control configurations are available, making the TR160Y easy to interface to almost any machine.





* Product displayed may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools