CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products Find Your Local Haas Dealer

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers / Jobs

SITE MAP

Haas CNC Site Map

VMC
VF-2  

Dimensions Accessories Additional Axis Control Options Coolant Tank Gearbox Options Probe System Spindle Standard Features Through-Spindle Coolant Tool Changer Tooling Transformer Warranty Specs Price   

 
 
 
   


VF-2DETAILS

  Printer Friendly


The Haas VF-2 vertical machining center has 30" x 16" x 20" (762 x 406 x 508 mm) travels and is built utilizing vibration-damping cast-iron components. Like every Haas machine, the VF-2 represents years of ongoing refinement. Customer feedback, coupled with the relentless pursuit of perfection, sees advancements and design-enhancing changes incorporated directly into the production line every day.

The Haas VF-2 is a rugged, small-footprint vertical machining center that yields reliability and accuracy in a small-framed machine. The VF-2 has a 40-taper cartridge spindle driven by a 20 hp (14.9 kW) vector drive. The VF-2 produces either75 ft-lb (102 Nm) of torque at a low 1400 rpm, or 250 ft-lb (339 Nm) at 450 rpm with the optional 2-speed gearbox -- and will also run up to 7500 rpm in 1.2 seconds for finishing aluminum. The Haas control features advanced tool management, single-button features, 15" color LCD monitor and a USB port. With a long list of standard features and high-productivity options, the Haas VF-2 is one of the best values available today.

To find out more about all the special things that make a Haas vertical machining center perhaps the most popular machine tool in the world today, check out Options and Accessories.



* Product may be shown with optional equipment.
  Please contact dealer for details.
Click here to find your local dealer 

Haas CNC Machine Tools - Vertical CNC Machining Centers - VMC
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc -
CNC Machine Tools