INTERNATIONAL SITE
MORE LANGUAGES
CAREERS
SITE MAP
CNC LATHE - BUILD-A-QUOTE
LATHE
BUILD-A-QUOTE
Haas Build-A-Quote
Toolroom Models
Model
Travels
Price
TL-2
16" Max. Cut Dia. x 48" Max. Length
$29,995.00
TL-4
35" Max. Cut Dia. x 80" Max. Length
$170,995.00
TL-1
16" Max. Cut Dia. x 30" Max. Length
$23,995.00
TL-3
20" Max. Cut Dia. x 60" Max. Length
$42,995.00
TL-3W
30" Max. Cut Dia. x 60" Max. Length
$58,995.00
TL-3B
30" Max. Cut Dia. x 60" Max. Length
$90,995.00
HPCL
14" Max. Cut Dia. x 17" Max. Length
$31,995.00
SL Models
Model
Travels
Price
GT-10
10" Max. Cut Dia. x 8" Max. Length
$25,995.00
SL-30L
17" Max. Cut Dia. x 60" Max. Length
$90,995.00
SL-40L
25.5" Max. Cut Dia. x 80.0" Max. Length
$154,995.00
GT-20
11" Max. Cut Dia. x 12" Max. Length
$28,995.00
SL-20
10.3" Max. Cut Dia. x 20.0" Max. Length
$54,995.00
SL-30
17.0" Max. Cut Dia. x 34.0" Max. Length
$65,995.00
SL-40
25.5" Max. Cut Dia. x 44.0" Max. Length
$111,995.00
SL-10
11.0" Max. Cut Dia. x 14.0" Max. Length
$44,995.00
SL-20APL
10.3" Max. Cut Dia. x 20.0" Max. Length
$99,995.00
SL-20L
10.3" Max. Cut Dia. x 40" Max. Length
$70,995.00
Dual Spindle Models
Model
Travels
Price
TL-25
No Data Available
$99,995.00
TL-15
No Data Available
$89,995.00
Office Lathes
Model
Travels
Price
OL-1
No Data Available
$36,995.00
* To find options and accessories for a machine, click on the links above
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA 93030
Tel: (800) 331-6746
Tel: (805) 278-1800
Fax: 805-278-2255
Haas Portal
Terms |
Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools