SITE MAP Site Map
VMC
VMC VERTICAL SPINDLE  

 
 
  Mini VMCs
   MINIMILL 

  406 mm x 305 mm x 254 mm

   MINIMILL2 

  508mm x 406mm x 356mm

   SMINIMILL 

  406 mm x 305 mm x 254 mm

   SMINIMILL2 

  508mm x 406mm x 356mm

 

MINIMILL     406 mm x 305 mm x 254 mm

The ever-popular Haas Mini Mill takes up only 6.5' x 6.5' (2 x 2 m) of shop floor space, yet provides a generous work envelope of 16" x 12" x 10" (406 x 304 x 254 mm). This super-compact machine features a 40-taper spindle, ....

 

 


Click for more about the MINIMILL
 

 

MINIMILL2     508mm x 406mm x 356mm

Mini Mill 2 Vertical Machining Center; 20" x 16" x 14" (406 x 304 x 254mm), 7.5 hp (5.6 kW) vector drive, 6000 rpm, 40-taper spindle, 40" x 14" (1016 x 356 mm) table, 600 ipm (15.2 m/min)rapids, 10-station automatic tool changer, single- ....

 

 


Click for more about the MINIMILL2
 

 

SMINIMILL     406 mm x 305 mm x 254 mm

Based on the ever-popular Mini Mill, the Haas Super Mini Mill also takes up only 6.5' x 6.5' (2 x 2 m) of shop floor space yet provides a generous work envelope of 16" x 12" x 10" (406 x 304 x 254 mm). It ....

 

 


Click for more about the SMINIMILL
 

 

SMINIMILL2     508mm x 406mm x 356mm

The Haas Super Mini Mill 2 provides a generous 20" x 16" x 14" (508 x 406 x 355 mm) work envelope and comes standard with a 10,000-rpm spindle, 1200 ipm (30.5 m/min) rapids, rigid tapping and a high-speed tool changer. It's the ideal machine ....

 

 


Click for more about the SMINIMILL2
 

 

Contact:
2800 Sturgis Road
Oxnard, CA  93030
Tel: 800-331-6746
Fax: 805-278-2255
Haas Portal
Terms | Privacy
© 2010
Haas Automation, Inc