762 mm x 508 mm x 508 mm
1016 mm x 660 mm x 635 mm
1626 mm x 813 mm x 762 mm
VM-2 762 mm x 508 mm x 508 mm
"Vertical mold-making machine, 30"" x 20"" x 20"" (762 x 508 x 508 mm), 30 hp (22.4 kW) 12,000 rpm, inline direct-drive spindle, 710 ipm (18.0 m/min) rapids, 55-gallon (208-liter) flood coolant system. The VM-2's 36"" x 18"" (914 x 457 mm) cast-iron table ....
VM-3 1016 mm x 660 mm x 635 mm
"Designed specifically for mold makers, the VM-3 is a high-performance machine featuring a generous 40"" x 26"" x 25"" (1016 x 660 x 635 mm) work cube, a 54"" x 25"" (1372 x 635 mm) table, a 12,000-rpm spindle powered by a 30 hp (22.4 ....
VM-6 1626 mm x 813 mm x 762 mm
"Vertical mold-making machine, 64"" x 32"" x 30"" (1626 x 813 x 762 mm), 30 hp (22.4 kW) 12,000-rpm, inline direct-drive spindle for smooth finishes. The VM-6's 64"" x 28"" (1626 711 mm) cast-iron table features standard T-slots (7 in the Y direction and ....