Models Travels Starting MSRP*
EC-300 20 x 18 x 14 129,995.00 USD more info
EC-400 20 x 20 x 20 159,995.00 USD more info
EC-500 32 x 20 x 28 185,995.00 USD more info
EC-400PP 20 x 20 x 20 269,995.00 USD more info
Above: The machine you selected is highlighted. We have also listed other models that provide the same general work envelope. Some models offer special features or enhanced travels. To learn more about these other machines, click the more info button.

If the only machine listed above is the one you selected, that indicates there are no other models available with that general work envelope.
* Manufacturer's suggested retail price


EC-500 SPECIFICATIONS
TRAVELS  S.A.E.
X Axis  32 " 
Y Axis  20 " 
Z Axis  28 " 
A Axis Indexing Increment   1 ° 
SPINDLE  S.A.E.
Max Rating  20 hp 
Max Speed  8000 rpm 
Max Torque  75 ft-lb @ 1400 rpm 
Drive System  Inline Direct Drive  
Taper  CT or BT 40  
Bearings  ABEC Class 7  
SPINDLE (OPT)  S.A.E.
Max Rating  30 hp 
Max Speed  12000 rpm 
Max Torque  90 ft-lb @ 2000 rpm 
Drive System  Inline Direct-Drive  
INDEXER (STD)  S.A.E.
90° Rotation Time (indexer)  2.5 sec 
Gear Ratio  72:1  
Indexing Accuracy  ± 3 arc-sec  
Repeatability  1 arc-sec  
Brake Torque @ 100 psi/6.9 bar  4000 ft-lb 
4TH AXIS (OPT)  S.A.E.
90° Rotation Time (full 4th)  3 sec 
Rotational Torque (continuous)  300 ft-lb 
Backlash  30  arc-sec  
Gear Ratio  72:1  
Brake Torque  500 ft-lb 
Min Resolution  0.001 ° 
Repeatability  10 arc-sec  
FEEDRATES  S.A.E.
Rapids on X   1000 in/min 
Rapids on Y  1000 in/min 
Rapids on Z  1000 in/min 
Max Cutting  500 in/min 
AXIS MOTORS  S.A.E.
Max Thrust X  4600 lb 
Max Thrust Y  4600 lb 
Max Thrust Z  4600 lb 
PALLET CHANGER  S.A.E.
Pallet Length  19.69 " 
Pallet Width  19.69 " 
Max Pallet Load  1000 lb 
Pallet Change Time  9 sec 
TOOL CHANGER  S.A.E.
Type  SMTC  
Capacity  40+1  
Max Tool Diameter (adjacent empty)  6 " 
Max Tool Diameter (full)  3 " 
Max Tool Length (from gage line)  12 " 
Max Tool Weight  12 lb 
Tool-to-Tool (avg)  1.6 sec 
Chip-to-Chip (avg)  2.8 sec 
GENERAL  S.A.E.
Air Required  9 scfm, 100 psi 
Coolant Capacity  80 gal 
Coolant Flow Rate  4 gpm 
Machine Weight  28720 lb 
MY  EC-500
  • Starting MSRP:*
  • 185,995.00 USD
  • Your Choices:
  • 0.00 USD
  • Total Price:
  • 185,995.00 USD
3,334.00 USD
Estimated Monthly Payment
with 10% down: 
My Current Selection:
EC-500 (32 x 20 x 28)