Choose Language:
ENGLISH
GERMAN
ITALIAN
FRENCH
SPANISH
RUSSIAN
CZECH
POLISH
PORTUGUESE
SITE MAP
HAAS CNC CONTROL
Previous Page
HAAS
CNC CONTROL
Haas CNC Control
Haas CNC Lathe Control
Haas Control Simulator
Haas Mill (VMC/HMC/5AXIS) Control
Haas CNC Control
Triple, 32-bit Processors
Its something that Haas owners and operators have known for years, but now the word is out. An independently published market survey has industry professionals just like you rating the Haas control as the most user-friendly control theyve worked with.
Haas designs and builds its own CNC system both hardware and software optimized specifically for Haas machine tools. This system uses three high-speed Motorola processors allowing servo loop calculations to be performed 4,000 times per second for each of six motors, and providing up to 1,000 blocks per second of program execution speed.
Battery-powered static RAM is dedicated exclusively to program storage. Options of up to 16 MB are available for handling large files or archiving jobs on the machine. Unlike a PCs dynamic RAM, which only retains memory while power is turned on, battery-powered static RAM retains changes instantly and permanently. In addition to RAM program storage, other storage options available include floppy disk, Ethernet connectivity and hard disk storage of up to 20 GB.
All Haas controls also come standard with a high-contrast, color TFT LCD display, and theyre available with Haas new Intuitive Turning System or Intuitive Milling System software. This software guides the operator through basic machine functions and machining operations using a single tabbed screen all without knowledge of G code.
Dedicated, Closed System
Our focus is to provide Haas users with a robust, dependable control that is easy to use and seamlessly integrated with the machine. Our closed system is not reliant on PC-based controls or third-party NC suppliers. When you call Haas, you get a company that takes full responsibility for the entire machine
Ease of Use
Keyboard standardization is an important element in the user-friendly, Haas-designed and -built control (turning centers have a few keys specific to their operation). Learn one Haas control, and every Haas machine be it a vertical, horizontal, lathe or even a 5-axis machine is familiar and easily powered up and programmed for production. In addition, Haas offers control simulators for schools or other training operations.
Haas CNC Lathe Control
Standard Features
Advanced program editing Brushless AC servo drives Triple 32-bit processors ISO standard G-code compatibility One-button power-up Tool/work offsets: - one-button inputs - cutter compensation (radius/dia.) - 200 geometry/wear offsets - 105 work offsets Tool life management Tool load monitoring Helical interpolation Background editing Split screen program review Trig calculator Speeds and feeds calculator Arc calculator Inch or metric programming IRS-232 port DNC link Mid-program restart Message page Selectable languages Self-diagnostics Full English alarms Programmable mirror imaging Advanced pocket milling Bolt-hole drilling Graphic dry run Dedicated keypad High-speed communication S-curve acceleration Multi-function jog handle Engraving Rigid tapping Contour accuracy control Made in the USA
Available Control Options for Haas Mills:
Haas Quick Code or Visual Quick Code (VQC) Programming System High-Speed Machining Memory Upgrades 3.5" Floppy Disk Drive 8 M Functions User-Definable Macros Memory Lock Keyswitch User-Defined Second Home Position Work Offset Probing Tool Offset Probing Haas VQC Probing System 4th & 5th Axis Control Remote Jog Handle Coordinate Rotation/Scaling Hard Disk Drive & Ethernet Interface
Haas Control Simulator
Control Simulator Module (110 volt); dual software (mill and lathe), LCD display, USB port, slim dimensions; only 7" (178 mm) deep.
Part: CSMD
Price:
$1,695.00
Haas Mill (VMC/HMC/5AXIS) Control
Standard Features
Advanced program editing
Brushless AC servo drives
Triple 32-bit processors
ISO standard G-code compatibility
One-button power-up
Tool/work offsets:
- one-button inputs
- cutter compensation (radius/dia.)
- 200 geometry/wear offsets
- 105 work offsets
Tool life management Tool load monitoring Helical interpolation Background editing Split screen program review Trig calculator Speeds and feeds calculator Arc calculator Inch or metric programming IRS-232 port DNC link Mid-program restart Message page Selectable languages Self-diagnostics Full English alarms Programmable mirror imaging Advanced pocket milling Bolt-hole drilling Graphic dry run Dedicated keypad High-speed communication S-curve acceleration Multi-function jog handle Engraving Rigid tapping Contour accuracy control Made in the USA
Available Control Options for Haas Mills:
Haas Quick Code or Visual Quick Code (VQC) Programming System High-Speed Machining Memory Upgrades 3.5" Floppy Disk Drive 8 M Functions User-Definable Macros Memory Lock Keyswitch User-Defined Second Home Position Work Offset Probing Tool Offset Probing Haas VQC Probing System 4th & 5th Axis Control Remote Jog Handle Coordinate Rotation/Scaling Hard Disk Drive & Ethernet Interface
Contact:
2800 Sturgis Road
Oxnard, CA 93030
Tel: 800-331-6746
Fax: 805-278-2255
Haas Portal
Terms |
Privacy
© 2010
Haas Automation, Inc