HA2TS  
SPINDLE  S.A.E. Metric
Number  2   2  
Max Speed  0.001 to 200 °/sec  0.001 to 200 °/sec 
Max Torque  25 ft-lb  34 Nm 
Nose Thread  2 3/16" - 10    
Runout Max  0.0004 "  0.010 mm 
Center Height  5.875 ± 0.002 "  149.23 ± 0.05 mm 
Gear Ratio  60:1   60:1  
Collet size  std 5C 1/64 - 1 1/16 "  std 5C 0.4 - 27 mm 
INDEXING  S.A.E. Metric
Max Rotation/Step  999.999 °  999.999 ° 
Backlash  50 arc-sec   50 arc-sec  
Accuracy (±)  60 arc-sec   60 arc-sec  
Repeatability  10 arc-sec   10 arc-sec  
Worm Gear Dia  2.8 "  71.1 mm 
TAILSTOCK  S.A.E. Metric
Number  2   2  
Type  Pneumatic   Pneumatic  
GENERAL  S.A.E. Metric
Power Requirement  115 ± 5% VAC @ 10 A    115 ± 5% VAC @ 10 A  
Air Pressure Max  120 psi  8.3 bar 
Operating Temp (max ambient)  100 °F  38 bar 
Duty Cycle (w/o tailstock)  75 % @ full speed  75 % @ full speed 
WEIGHT  S.A.E. Metric
Brushless Control  14.2  lb  6.4 kg 
Rotary Assembly   280 lb  127 kg