VF-6/40TR  
TRAVELS  S.A.E. Metric
X Axis  64 "  1626 mm 
Y Axis  32 "  813 mm 
Z Axis  30 "  762 mm 
A Axis (tilt)  ± 120 °  ± 120 ° 
B Axis (rot)  360 °  360 ° 
Spindle Nose to Table (~ min)  -6.21 "  -158 mm 
Spindle Nose to Table (~ max)  23.8 "  605 mm 
SPINDLE  S.A.E. Metric
Max Rating  30 hp  22.4 kW 
Max Speed  8100 rpm  8100 rpm 
Max Torque  90 ft-lb @ 2000 rpm  122 Nm @ 2000 rpm 
Drive System  Inline Direct-Drive   Inline Direct-Drive  
Max Torque w/opt Gearbox  250 ft-lb @ 450 rpm  339 Nm @ 450 rpm 
Taper  CT or BT 40   CT or BT 40  
Bearing Lubrication  Air/Oil Injection   Air/Oil Injection  
Cooling  Liquid Cooled   Liquid Cooled  
FEEDRATES  S.A.E. Metric
Rapids on X   540 in/min  13.7 m/min 
Rapids on Y  600 in/min  15.2 m/min 
Rapids on Z  600 in/min  15.2 m/min 
Max Cutting  500 in/min  12.7 m/min 
AXIS MOTORS  S.A.E. Metric
Max Thrust X  3400 lb  15124 N 
Max Thrust Y  3400 lb  15124 N 
Max Thrust Z  5600 lb  24910 N 
TRUNNION  S.A.E. Metric
Platter Diameter  12.2 "  310 mm 
Max Weight on Platter  500 lb  226.8 kg 
Max Part Swing (reduced at tilt angles > ± 90°)   31.0 "  787 mm 
T-Slot Width  0.625 "  15.88 mm 
T-Slot Quantity  6   6  
Pilot Bore Dia  3.250 "  82.6 (+ 0.0127, –0.0) mm 
Pilot Bore Depth  Through   Through  
Rapids on A  3000 °/min  3000 °/min 
Rapids on B  3000 °/min  3000 °/min 
Max Cutting A  2000 °/min  2000 °/min 
Max Cutting B  2000 °/min  2000 °/min 
TOOL CHANGER  S.A.E. Metric
Type  SMTC   SMTC  
Capacity  24+1   24+1  
Max Tool Diameter (adjacent empty)  6 "  152 mm 
Max Tool Diameter (full)  3 "  76 mm 
Max Tool Length (from gage line)  16 "  406 mm 
Max Tool Weight  12 lb  5.4 kg 
Tool-to-Tool (avg)  2.8 sec  2.8 sec 
Chip-to-Chip (avg)  3.6 sec  3.6 sec 
GENERAL  S.A.E. Metric
Air Required  4 scfm, 100 psi  113 L/min, 6.9 bar 
Coolant Capacity  95 gal  360 L 
Machine Weight  22850 lb  10365 kg