| Lathe Brochure | Lathes/ Turning CentersHaas Automation's complete line of CNC turning centers is designed to meet the needs of modern machine shops, now and long into the future. The machines offer a wide range of capacities, including Big Bore versions that increase power and capacity while retaining the original footprint. Dual-spindle models and Y-axis capability boost production and reduce setups for "done-in-one" machining; and our series of Toolroom Lathes expands the product line – and the possibilities – still further. |
| CNC Lathes: Chuck Size |
TL-2
Maximum Capacity
16" Diameter
48" Length
$31,995.00
ST-30
Maximum Capacity
21.0" Diameter
26.0" Length
$65,995.00
ST-30Y
Maximum Capacity
18.0" Diameter
23" Length
$104,995.00
ST-30SS
Maximum Capacity
16.0" Diameter
26.0" Length
$71,995.00
ST-30SSY
Maximum Capacity
16.0" Diameter
23" Length
$110,995.00