CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers

SITE MAP

Haas CNC Site Map

5-AXIS OPTIONS AND ACCESSORIES
 
 
 


The Haas VR-11B

5-AXIS OPTIONS & ACCESSORIES

Printer Friendly  

Need a cost-effective solution for 5-axis profiling? The Haas VR series machines are large VMCs equipped with a dual-axis spindle that has ±32 degrees of travel on A and B axes, plus a host of high-productivity standard features.
 
For a complete and comprehensive list of options, select a specific model from the Model Guide and click the Options link on the top of the page.
 

Below is a list of our most popular productivity-enhancing options for large-frame Haas CNC machines – for more info, just click on the name of the option.

Auxiliary Coolant Filter Linear Scales
Full 4th and 5th Axes Programmable Coolant
Hard Drive/Ethernet/USB Through-Spindle Coolant
High-Speed Machining Visual Quick Code
High-Speed Spindles
High-Speed Spindles
Maintaining the proper chip load during high-speed machining is crucial. The latest high-speed spindles from Haas provide cutting speeds of 10,000 rpm (VS & VR models) or 15,000 rpm (VR series only), to let you take full advantage of the time savings and increased accuracy possible with today’s high-speed machining.

High-Speed Machining
The HSM option provides a powerful tool to reduce cycle times and improve accuracy. Using a motion algorithm called ”acceleration before interpolation,“ combined with full look-ahead of up to 80 blocks, HSM provides fast contouring feeds without distortion of the programmed path. The Haas HSM option accepts ISO standard G code, and is a fraction of the cost of other high-speed controls. (HSM is standard on VR models.)
Through-Spindle Coolant
Optional TSC supplies coolant at up to 300 psi to the cutting edge, for longer tool life, higher speeds, and improved deep hole drilling and blind pocket milling – as well as reduced cycle times. The exclusive Haas design includes a special seal that disengages when the system is not in use, which extends the life of the system. (Note: This system provides 300 psi at a flow rate of 1.5 gallons per minute and 250 psi at 4 gpm. The actual pressure will vary with the diameter of the coolant passages in the tool).
Full 4th- and 5th-Axis Capabilities
Add a fully integrated 4th-axis Haas rotary table to your VS-1 or VS-3 to create a supercharged machining center. Boost your productivity with simultaneous 4-axis motion for complex work Program any angle, or perform circular cuts on the outside of your parts. For superior accuracy, Haas cuts the worm gear while it's attached to the spindle, rather than assembling the finished worm gear to the spindle. The Haas 4th axis runs directly from the machine’s control, for seamless operation and uncomplicated programming.
Linear Scales
When absolute positioning accuracy is necessary, linear scales are the only way to ensure exact axis positioning under the fluctuating conditions that exist in today’s machine shops. Linear scales ensure positioning accuracy along X, Y and Z axes by compensating for the thermal variations inherent in all machine tools. With 2-micron resolution, these scales deliver high accuracy for the type of precision that mold making and other high-tolerance machining applications demand. (Linear scales standard on the VS-3.)
Programmable Coolant Nozzle
P-Cool is a multi-position programmable nozzle that automatically directs coolant precisely at the part without having to open the doors. The position of the nozzle is controlled via the part program, saving operator time by eliminating constant adjustments and allowing unattended operation. The nozzle can also be fine-tuned from the control pendant while a program is running.
(P-Cool is standard on VR models.)

 
Auxiliary Coolant Filter System
This 25-micron #2 bag-type filter system removes contamination and minute particles from the coolant before they can be recirculated through the coolant pump. The filter is mandatory for machines equipped with through-spindle coolant when machining cast iron, cast aluminum and other abrasive materials, and may be used on non-TSC machines as well.
Hard Drive & Ethernet Interface w/USB Support
This option provides tremendous flexibility in program transfer and storage. The 20 GB hard drive supplies ample storage space for program files, and the USB connection supports either a customer-supplied ZIP™ drive or flash disk. The Ethernet component allows quick and easy data transmission between your Haas machine and a network or PC, and large files can be accessed by multiple machines. High-speed data transfers allow DNC of large files at up to 1000 blocks per second. The Ethernet interface works with Windows XP, ME, 2000 Pro & Server, NT 4.0, 98 and 95. IPX/SPX or TCP/IP protocol; easy setup from the control screen.
Visual Quick Code Programming System
Visual Quick Code (VQC) uses a graphical interface that makes creating simple G-code programs almost effortless. First select the operation you want (e.g., bolt-hole circle or pocket milling), and then choose a part template from the display. VQC will prompt you to fill in part dimensions, speeds and feeds, etc., and then generates the G-code program for the operation. Modify the existing templates or create your own. VQC includes standard Quick Code as well – using a conversational interface, you can select English commands, such as ”spindle forward,“ from a menu, and the correct G code (M03 in this case) will be inserted into the program. (VQC standard on VR models.)
Visual Quick Code Probing System
By integrating Renishaw's probing hardware and Inspection Plus software with the Haas VQC programming system, we've made automated setup and inspection processes very simple. Basic, everyday language in a conversational format guides you through the process, step by step. Just input basic information in response to the prompts, and the control will do the programming. In addition to tool and part setups, the use of macros (included) and advanced programming methods allows for such operations as in-process tool and part inspection, first-off part measurement, and automatic compensation for thermal changes.
Control Options
In addition to HSM, HD/ENET and VQC, the wide range of Haas software options includes memory upgrades to 16 MB, additional user-definable M functions, coordinate rotation and scaling, user-definable macros, spindle orientation and more.

 

 
Haas CNC Machine Tools - 5 Axis
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
TEL: (800) 331-6746
TEL: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools