Adding a fully integrated 4th- or 5th-axis Haas brushless rotary table to your Haas VMC creates a supercharged machining center package that boosts your productivity and reduces setups. Fully synchronized 4th- and 5th-axis configurations are available on most Haas VMC models.
Utilizing a Haas HRT310 and a pillow-block support, this dynamic setup can position the part to almost any angle. When compared to multiple manual setups, this is highly efficient.
An HRT210 employing a Haas QuickCube system that allows machining of multiple parts on each side of the cube, and fast changeovers from cube to cube, increasing spindle run time.
Machine up to five sides of a part, eliminate multiple operations and setups, and increase your production output by using a 2-axis tilting rotary table.
This high-productivity application utilizing a custom, multi-part fixture and Haas tailstock increased output by more than 500%.