CNC Machine Tools - Haas Automation, Inc. CNC Machine Tools - Haas Automation
Haas CNC Products

INTERNATIONAL SITE
MORE LANGUAGES

Haas CNC International Site

CAREERS

Haas CNC Careers

SITE MAP

Haas CNC Site Map

ROTARY OPTIONS AND ACCESSORIES
 
 

ROTARY OPTIONS & ACCESSORIES
View Rotary Brochure with eBOOK Download Rotary Brochure PDF

Printer Friendly  

Haas Rotary accessories can improve your productivity, and thus your bottom line, even further. Whatever your workholding requirements, Haas manufactures a rotary product – or several – to meet the need.
 
For a complete and comprehensive list of Rotary options, select a specific model from the Model Guide and click the Options link on the top of the page.
 

Specs and Dimensions for Rotary Accessories

Below is a list of our most popular productivity-enhancing options for Haas CNC rotary machines – for more info, just click on the name of the option.

Tailstocks Chucks & Faceplates
Air Collet Closers QuikChange System
Interface Cables
Tailstocks
When those extra-long workpieces need stabilizing, there's a tailstock for every Haas rotary product. Available in pneumatic or manual operation, with center heights ranging from 4" (for the HA5C) to 14.5" (HRT-600).

Every mounting surface on a Haas tailstock is accurately ground, and bottom alignment pins provide fast setup without indicating. The spindle is individually fitted to the bore to minimize deflection.

Specs and Dimensions for Rotary Tailstocks PDF

All tailstocks are Morse taper number 3. Live centers are recommended (but not included).
Chucks & Faceplates
Three-jaw chucks for Haas rotary products have excellent accuracy and concentricity. Where required, all accompanying hardware is supplied by Haas. Eight-inch models for the HRT A6 and HRT 210 can be mounted in minutes, and the 5" chuck for the HA5C indexer simply threads onto the spindle nose.
Optional faceplates for the HRT A6 will accommodate your specific fixtures and parts. Faceplates are also easy to mount – the recess on the back just slips over the A1-6 platter and is bolted down.
Air Collet Closers
Three types of collet closers are available from Haas for use on HA5C indexing heads. Air collet closers provide greater holding force – as well as reducing operator fatigue – when compared to standard manual closers.
QuikChange System
The Haas QuikChange System is a productivity booster that can be added to the HRT-210 or HRT-A6 rotary table. Fixture cubes or plates are loaded / released by a pneumatic actuator. Change from cube to cube or plate to plate in less than 5 seconds. All four surfaces and be machined in one load/unload cycle, and a second cube or plate can be loaded with parts while the first is being machined.

Interface Cables
Each interface cable assembly is built and tested at Haas' state-of-the-art production facility. These cables feature manual and M-function interfaces, and will connect any Haas rotary product to most CNC and manual machine tools. Built by Haas means superior build quality – as well as convenient to use.
 
Haas CNC Machine Tools - CNC Rotary Tables & Indexers
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA  93030
Tel: (800) 331-6746
Tel: (805) 278-1800

Fax: 805-278-2255

Haas Portal
Terms | Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools