INTERNATIONAL SITE
MORE LANGUAGES
CAREERS
SITE MAP
ROTARY PRICING - ROTARY TABLES
* To find options and accessories for a machine, click on the Model
* Click on the price to Build-A-Quote.
Rotary Tables
Price
HRT210-CNCB
210 mm (8.27") servo rotary table.
$8,595.00
HRT310-CNCB
310 mm (12.20") servo rotary table.
$12,895.00
HRT450-CNCB
450 mm (17.7") servo rotary table.
$19,295.00
HRT600-CNCB
600 mm (23.62") servo rotary table.
$27,895.00
HRT160-CNCB
160 mm (6.30") servo rotary table.
$7,495.00
HRT110-CNC
110 mm (4.33") Servo rotary table, with brake. Requires Haas mill with 4th-axis drive option.
$8,595.00
Rotary Tables - Dual Spindle
Price
HRT210-2-CNCB
210 mm (8.27") dual-spindle servo rotary table, 12" center distance.
$18,195.00
HRT160-2-CNCB
160 mm (6.30") dual-spindle rotary table, 10" center distance.
$14,995.00
Rotary Tables - Compact Housing
Price
HRT160SP-CNCB
160 mm (6.30") servo rotary table with wraparound motor.
$8,595.00
HRT210SP-CNCB
210 mm (8.27") servo rotary table with wraparound motor.
$9,695.00
HRT310SP-CNCB
310 mm (12.20") servo rotary table with wraparound motor.
$13,995.00
Rotary Tables - Special
Price
HRT210SHS-CNC-HD
210 mm (8.27") Servo Rotary Table w/super-high-speed 360 deg/sec indexing.
$12,895.00
HRT210HS-CNCB
210 mm (8.27") servo rotary table with high-speed 130 deg/sec indexing.
$9,695.00
HRT210-M-CNCB
210 mm (8.27") servo rotary table, modified to stand upright on Haas HMC. Riser block not included, see Rotary Accessories price list part number 20-4334. (AC Brushless)
$8,995.00
HRT320FB
320 mm (12.6") 1-degree indexing rotary table with face gear.
$19,295.00
HIT210
210mm (8.27") 45-degree heavy-duty face-gear indexing table. Configured for standalone and for CNC operation as standard. Remote quill switch is optional (see Rotary Accessories price list, part number RQS). Requires a 110V/60Hz power source.
$4,295.00
Rotary Tables - A1 Spindle Nose
Price
HRTA5-CNCB
Rotary table with A1-5 spindle nose (draw tube not available).
$7,495.00
HRTA6-CNCB
Rotary table with A1-6 spindle nose (draw tube not included), see accessories price list for optional A6AC draw tube assembly.
$9,695.00
* To find options and accessories for a machine, click on the links above
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA 93030
Tel: (800) 331-6746
Tel: (805) 278-1800
Fax: 805-278-2255
Haas Portal
Terms |
Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools