| Rotary Brochure | Haas Rotaries & IndexersGene Haas founded Haas Automation in 1983 to manufacture the world's first fully programmable 5C collet indexer. Today, Haas rotary products continue to dominate the industry with high-quality craftsmanship, dependable operation, and affordable prices. The current Haas line offers more than 35 models of rotary tables and indexers, delivering the superior quality and indexing accuracy that have made Haas the industry benchmark. |
| CNC Rotaries & Indexers: Rotary Tables |
HRT110
110 mm Rotary Table
$9,495.00
HRC210
210 mm (8.3") Roller Cam Rotary Table
$12,995.00
HRT210
210 mm Rotary Table
$9,495.00
HRT210-2
Dual-Platter 210 mm Rotary Table
$19,995.00
HRT210HS
210 mm High-Speed Rotary Table
$10,595.00
HRT210M
210 mm Rotary Table Mod to Stand Upright
$9,895.00
HRT210SHS
210 mm Super-High-Speed Rotary Table
$14,095.00
HRT210SP
210 mm Rotary Table w/Wraparound Motor
$10,595.00
HRT320FB
320 mm Face Gear Indexing Table
$19,695.00
HRT450
450 mm Rotary Table
$21,095.00
HRT600
600 mm Rotary Table
$30,495.00