| VMC Brochure | VMC with APC
Increase productivity and run unattended with a Haas VMC equipped with an automatic pallet changer. The Haas APC is a side-loading pallet changer featuring two 19" x 40" (483 x 1016 mm) steel pallets (additional pallets are available). The APC is secured directly to the vertical machining center for stability, eliminating the need for further anchoring. |