Subscribe to Haas Newsletter
VMC Brochure

Drill & Tap Center

The Haas DT-1 is a compact, high-speed drill and tap machine with full milling capabilities. The machine has a 20" x 16" x 15.5" (xyz) work cube and a 26" x 15" T-slot table. A powerful BT30 taper inline direct-drive spindle provides 12,000 rpm, and allows rigid tapping at speeds to 5000 rpm. A high-speed, 20-pocket tool changer swaps tools quickly, while 2400 ipm rapids and high accelerations combine to shorten cycle times and reduce non-cutting time.

CNC Verticals: Drill & Tap Center
8 - 20 Inch