The Haas CM-1 Compact Mill

High-accuracy solution for production and prototyping.


Small parts manufacturing can pose significant machining challenges for the average job shop. Tiny holes, minute features, extreme accuracies, and fine surface finishes may prove difficult for larger CNC machines. The Haas CM-1 Compact Mill is a small-footprint, high-accuracy solution for production and prototyping of small, high-precision 2D and 3D parts, such as those found in the communications, aerospace, medical, and dental industries.
  Download Datasheet
View CM-1 Product Page  

VIEW THE CM-1 LIVE FROM IMTS 2016
MACHINE FEATURES

Standard Features

  • Haas-Built 30,000-rpm ISO 20-Taper Spindle
  • 5 hp Vector Drive
  • 20-Pocket Electronic Tool Changer
  • Full Enclosure, Compact Footprint
  • 15" Color LCD Monitor w/USB Port
  • Coordinate Rotation & Scaling
  • Power-Failure Detection Module
  • Ethernet Interface
  • 1 GB Program Memory
  • HaasConnect Mobile Machine Monitoring
  • User-Definable Macros
  • Coolant System
  • High-Speed Machining w/Look-Ahead
  • User-Friendly NextGen Haas Control

Optional Upgrades

  • 50,000-rpm ISO 20-Taper Spindle
  • Wireless Intuitive Probing System
  • 4th- and 5th-Axis Drives
  • TRT70 Dual-Axis Trunnion Table
  • Visual Programming System
  • WiFi Connectivity

The CM-1 is equipped with a Haas-built, 30,000-rpm ISO 20-taper spindle and a 20-pocket automatic tool changer. An optional 50,000-rpm spindle is available.

The CM-1 features a slide-out coolant tank and pump enclosed in the base of the machine.

GET AN OVERIEW OF THE CM-1
OPERATING DIMENSIONS
  S.A.E. METRIC
Max Operating Height 85" 2159 mm
Max Operating Width 103" 2616 mm
Max Operating Depth 74" 1880 mm
TECHNICAL SPECIFICATIONS
TRAVELS S.A.E. METRIC
X Axis 12 "  305 mm
Y Axis 10 "  254 mm
Z Axis 12 "  305 mm
Spindle Nose to Table Top ~3.25-15.25 "  ~83-387 mm
TABLE S.A.E. METRIC
Size 20" x 10" 508 x 254 mm
Max Weight on Table (evenly distributed) 150 lb 68 kg
T-Slot Width 0.438" 11.13 mm
T-Slot Center Distance 3.375" 85.73 mm
Number of Std T-Slots 3   3
FEEDRATES S.A.E. METRIC
Max Rapids 757 ipm 19.2 m/min
Max Cutting 500 in/min  12.7 m/min
Max Thrust 1149 lb  5111 N

* Specifications subject to change without notice. Not responsible for typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter