HAASTEC 2017

Get up to 12.5% off!

LEARN MORE

Create Your Own Deal

Get Up to 12.5% off Every* Machine

Through the end of 2017, we’re offering savings of 7.5% to 12.5% on every machine we make. Add a rotary table or bar feeder to your order, and you’ll lock in 12.5% savings on all machines. Savings are off the base prices of the machine, rotary, and bar feeder only. Additional savings may be available through your local HFO. *Not available on the Mini Mill-EDU.


Product Image

:

Bar Feeder

Efficient, Affordable Automation