Bar Feeder

   
 
   
 
Automate Your Lathe Part Production

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

The Haas Bar Feeder is a simple and affordable way to automate part production on Haas turning centers to boost productivity. It is designed and built exclusively for use on Haas turning centers, and connects directly to the Haas control. An innovative rollaway design provides easy access to the rear of the lathe spindle for quick liner adapter and spindle liner changes.

  • All-inclusive design, with plug-and-play capabilities to a Haas lathe
  • Interfaces directly with the Haas control
  • Includes patented Haas spindle liners
  • Made in the USA

Purpose-Built for Haas Lathes


Designed and built for use with Haas ST and DS series CNC turning centers, the Haas Bar Feeder connects directly to the Haas control. Our innovative rollaway design provides easy access to the rear of the lathe spindle for quick liner adapter and liner changes, while the twin storage racks put the liners right where you need them – up-front and ready for quick swaps.

Even Easier and More Efficient


After countless hours watching operators use our very popular Servo Bar 300 bar feeders, Haas engineers went back to the drawing board to create a bar feeder that is even easier to use and more efficient. The resulting Haas Bar Feeder really does provide a more simplified and affordable way to automate part production on Haas turning centers.

Automate Part Production


Fast set up and quick changeovers are what set the Haas Bar Feeder apart from the competition. Our rollaway design lets you swap out the patented Haas extruded spindle liners in minutes, and our quick-change pushrods snap in place without tools. Bar height adjustments are fast and easy using a single handwheel, and our belt-driven bar-shuttle system provides lightning-fast retract speeds to reduce cycle times.

BOOST LATHE PRODUCTIVITY WITH A BAR PULLER
Mark shows you how to use a bar puller on your Haas lathe, plus Macro programming tricks to make you more efficient.
Use M30 counters to track your parts
The M30 counter is most commonly used to count how many parts you’ve made – but it can do much more. In this video, Mark demonstrates some useful M30 tips that you may not know about – like using two counters at the same time, and how to use the counter in programs that loop.
Bar Capacities S.A.E METRIC
Bar Diameter Range (varies w/lathe model) 0.375 in to 3.00 in 10 mm to 76 mm
Bar Length Capacity 48 in 1219 mm
Recommended Max Bar in Spindle 48 in 1219 mm
Minimum Bar Length 10 in 254 mm
Charging Tray S.A.E METRIC
Max Weight of Total Bars 650 lb 295 kg
Max Bar Weight Capacity S.A.E METRIC
Lift Arm Max Weight Limit 80 lb 36 kg
Pushrod S.A.E METRIC
Maximum Thrust Push Limit 100 lbf 445 N
Accuracy S.A.E METRIC
Positioning Without Deadstop ± 0.010 in ± 0.25 mm
General S.A.E METRIC
Machine Weight 900 lb 408 kg
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 90 in x 66 in x 56 in 229 cm x 168 cm x 143 cm
Weight 1200 lb 545.0 kg

Features:

  • Rollaway design provides easy access for quick liner changes
  • High push-rod speeds for shorter part-to-part cycle times
  • Ability to use the pushrod as a stop
  • Improved mechanical design for increased reliability and performance
  • Easy bar diameter changeover (height adjustment), with better ergonomics
  • Quick-change pushrod design, with no tools needed
  • Storage for both pushrod diameters, 3/8" (9.5 mm) and 3/4" (20 mm)
  • Easily accessible storage for all extruded liners

Specifications:

  • 0.375" (9.5 mm) to 3.125" (79.4 mm) diameter bar range
  • 48" (1219 mm) maximum bar length
  • Accuracy of ±0.01" (0.25 mm) feed length with pull-back-style collet closer
  • 10" (254 mm) minimum bar length
  • Tray capacity: 30" (762 mm) staging area width
  • 80 lb (36.3 kg) maximum bar weight
  • Recommended bar length: 36" (914 mm) 

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.