ST-50

   
 
CNC Lathe with 25.5" x 80" Max Capacity and 8.5" Bore
  • 8.5" Bar Capacity
  • 1.2k RPM
  • 55 hp Power

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

The Haas ST-50 is a heavy-duty, large-bore turning center that provides heavy cutting ability, extreme rigidity, and high thermal stability. The twin-chuck capability, high-torque spindle, and large through-bore of this machine make it ideal for machining heavy pipes and fittings, large couplers, and long rollers. The large-capacity ST-50 offers the best combination of performance and value in its class, and is available with a wide selection of high-productivity options.

  • Front and rear spindle noses (dual-chuck capability)
  • Extra-large spindle nose and spindle bore
  • 2-speed gearbox
  • Fully programmable servo tailstock
  • Made in the USA

Standard Features

Spindles

  • 1200-rpm Spindle

Turrets & Live Tooling

  • 12-Station Bolt-On Tool Turret, 7.25" Thick

Chip & Coolant Management

  • 95-Gallon Coolant Tank

The Haas Control

  • CNC Control Cabinet Cooler
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Remote Jog Handle with Color LCD
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Extended Tool Pocket

Tooling & Fixturing

  • Bolt-On Toolholder Kit, for 7.25" thick turret

Workholding

  • Programmable Servo Tailstock, MT6

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Swing Diameter S.A.E METRIC
Over Front Apron 34.5 in 876 mm
Over Cross Slide 25.5 in 648 mm
Over Tailstock 25.5 in 648 mm
Capacities S.A.E METRIC
Max Cutting Diameter 25.5 in 648 mm
Max Cutting Length (varies with workholding) 80.0 in 2032 mm
Travels S.A.E METRIC
X Axis 17.0 in 432 mm
Z Axis 80.0 in 2032 mm
Feedrates S.A.E METRIC
Rapids on X 710 ipm 18.0 m/min
Rapids on Z 320 ipm 8.1 m/min
Axis Motors S.A.E METRIC
Max Thrust X 5500 lbf 24465 N
Max Thrust Z 9000 lbf 40034 N
Spindle S.A.E METRIC
Spindle Nose A2-15 Front & Rear A2-15 Front & Rear
Max Rating 55.0 hp 41.0 kW
Max Speed 1200 rpm 1200 rpm
Max Torque 4250 ft-lbf @ 30 rpm 5762 Nm @ 30 rpm
Spindle Bore ø 8.50 in 216.0 mm
Turret S.A.E METRIC
Number of Tools 12-Station BOT 12-Station BOT
OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
General S.A.E METRIC
Coolant Capacity 95 gal 360 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 1200 rpm 1200 rpm
Drive System 2-Speed Gearbox 2-Speed Gearbox
Spindle Power 55.0 hp 41.0 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 105 A 105 A
Input AC Voltage (3 Phase) - High 440 VAC 440 VAC
Full Load Amps (3 Phase) - High 53 A 53 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 254 in x 95 in x 105 in 646 cm x 242 cm x 267 cm
Export Pallet 249 in x 90 in x 100 in 633 cm x 229 cm x 254 cm
Weight 31000 lb 14062.0 kg

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the ST Series in Action


LATHE Drilling: EVERYTHING YOU NEED TO KNOW
Mark shows you everything you need to know to drill on a Haas lathe. Whether you have a standard 2-axis lathe, a dual-spindle lathe, or even a live-tool lathe, Mark simplifies the process, and explains all the G and M codes you’ll ever need.
CUT CYCLE TIMES AND POSITION YOUR TURRET USING G53
Mark demonstrates how using a G53 command instead of G28 not only saves valuable cycle time, but also reduces the risk of crashing your machine. Mark walks you through both G-codes, and explains how and when to use each one.
THE HAAS BMT65 TURRET
Why move your turned parts to a mill for secondary operations when you can machine them complete on a Haas lathe with the BMT65 turret and live tooling? The BMT65 system provides increased cutting performance, longer tool life, and better tool clearance.
Setting Up Live Tools
Properly setting up live tools on a turning center can be tricky. Mark guides you through the process with a step-by-step tutorial that will answer all your questions.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.