×

Search Results

Web Pages

Images

    • <
    • 1
    • >
  • machines
    • Haas Vertical Mills
      Vertical Mills
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Vertical Mill/Turn
      • Extra-Large VMC
      • Desktop Mill
      • Control Simulator
      • Mill Auto Parts Loader
    • Product Image
      Multi-Axis Solutions
      • Multi-Axis Solutions
      • 5-Axis Mills
      • Y-Axis Lathes
    • Haas Lathes
      Lathes
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Bar Feeder
      • Lathe Auto Parts Loader
    • Haas Horizontal Mills
      Horizontal Mills
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers
      Rotaries & Indexers
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image
      Automation Systems
      • Automation Systems
      • Robot Systems
      • Automatic Parts Loaders
      • Pallet Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE WHAT’S NEW WHAT’S NEW
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options
    • Product Image
      Spindles
      • Spindles
    • Product Image
      Tool Changers
      • Tool Changers
    • Product Image
      4th- | 5th-Axis
      • 4th- | 5th-Axis
    • Product Image
      Turrets & Live Tooling
      • Turrets & Live Tooling
    • Product Image
      Probing
      • Probing
    • Haas Chip & Coolant Management
      Chip & Coolant Management
      • Chip & Coolant Management
    • The Haas Control
      The Haas Control
      • The Haas Control
    • Product Image
      Product Options
      • Product Options
    • Product Image
      Tooling & Fixturing
      • Tooling & Fixturing
    • Product Image
      Workholding
      • Workholding
    • Product Image
      5-Axis Solutions
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Product Image
      Automation
      • Automation
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE WHAT’S NEW WHAT’S NEW
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas
      Discover the Haas Difference
      Why Haas MyHaas HTEC Network Industry 4.0 Haas Certification Customer Testimonials
  • Service
    • SEARCH ALARM CODES
      Search
    • Troubleshooting Guides and How-To Procedures
      • Product Image
        Troubleshooting Guides
      • Product Image
        How To Procedures
    • Manuals
      • Product Image
        Operator Manuals
      • Product Image
        Interactive Service Manuals
  • Videos
  • MyHaas – One Place for Everything

    • Compare Quotes
      • Compare Quotes

    • About MyHaas
      • About MyHaas

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas CNC Certification Program-Redirect
      • Haas CNC Certification Program-Redirect

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas Learning Resources
      • Haas Learning Resources

    • Haas Global Learning Resources
      • Haas Global Learning Resources
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE WHAT’S NEW WHAT’S NEW
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling

      Mill Toolholding

      End Mill Holders
      Shell Mill Holders
      Shrink Fit Holders
      ER Collet Chucks
      Milling Chucks, Collets & Kits
      Drill Chucks
      Pull Studs
      Mill Toolholding Kits

      Mill Workholding

      Vises
      Mill Vise Jaws
      Workholding Accessories

      Milling

      Shell Mill Bodies
      Milling Inserts
      End Mills
      End Mill Kits
      Chamfer Mills & Inserts
      Indexable End Mill Bodies

      HSK Toolholders

      HSK ER Collet Chucks
      HSK Shell Mill Holders

      Lathe Tooling

      Cut-Off Tooling
      Cut-Off Tooling Kits
      Turning Inserts
      Grooving Tools
      Small ID Grooving & Threading Tools
      Threading Inserts
      Threading Toolholders
      ID Toolholding
      OD Toolholding

      Lathe Workholding

      Live Centers

      ER Collet

      ER Collets & Accessories
      ER Collet Kits

      Holemaking

      Carbide Drills
      Indexable Drill Bodies
      Indexable Drill Inserts
      Indexable Drilling Kits
      Modular Drill Bodies
      Modular Drill Heads
      Cobalt Drills & Sets
      Center Drills

      Threading

      Taps
      Threading Inserts
      Threading Toolholders

      Tool Management

      Tool Presetting Machines

      Tooling Accessories

      Spindle Taper Cleaner
      Spindle Test Bars
      Haas Shop Lift

      Tool Kits

      End Mill Kits
      Indexable Drilling Kits
      Mill Toolholding Kits

      Apparel & Accessories

      Accessories
      Apparel

      Part #

      Mill Toolholding Mill Workholding Milling HSK Toolholders Lathe Tooling Lathe Workholding ER Collet Holemaking Threading Tool Management Tooling Accessories Tool Kits Apparel & Accessories
  • Contact Us

My Cart
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español
    4. Français
    5. Italiano
    6. Português
    7. Česky
    8. Dansk
    9. Nederlands
    10. Magyar
    11. Polski
    12. Svenska
    13. Русский
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. Български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-20-V

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


ST-20-V

    CNY ONLY
    CNY ONLY
CNC Lathe with 13" x 22.5" max capacity and 2.5" bar capacity
  • 8.3" Chuck Size
  • 2.5" Bar Capacity
  • 4k RPM
  • 20 hp Power

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

Your browser doesn't support HTML5 video. Your browser doesn't support HTML5 video.
Compare Machines
BUILD & PRICE
Contact Distributor
  • Overview
  • Details
  • Specs
  • Gallery

TECHNICAL DOCUMENTS

  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • ST Series Flyer

Standard Features

Spindles

  • 4000-rpm Spindle

Turrets & Live Tooling

  • 12-Station Bolt-On Tool Turret

Chip & Coolant Management

  • 55-Gallon Coolant Tank
  • Variable Flow Coolant

The Haas Control

  • Control Touch Screen
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Spindle Orientation
  • User-Definable Macros
  • Standard Program Memory, 1 GB

Workholding

  • Programmable Hydraulic Tailstock
  • 8.3" Hydraulic Chuck, A2-6

Warranty

  • 1-Year Standard Warranty

Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

We’ve completely redesigned our best-selling ST-20 Series turning centers to provide even more performance, features, and value than ever before. We’ve re-engineered everything – from the ground up – to create a more rigid machine, with larger bar capacity, superior cutting performance, and a host of productivity-enhancing options.

  • New castings – more compact and more rigid
  • 11% smaller footprint than its predecessor
  • Larger spindle bore for increased bar capacity
  • Increased Z-axis travel
  • Available Auto Door
  • WiFi standard
  • Ideal for high-volume, high-production environments
  • Made in the USA

Overview

We’ve completely redesigned our best-selling ST-20 Series turning centers to provide even more performance, features, and value than ever before. We’ve re-engineered everything – from the ground up – to create a more rigid machine, with larger bar capacity, superior cutting performance, and a host of productivity-enhancing options.

  • New castings – more compact and more rigid
  • 11% smaller footprint than its predecessor
  • Larger spindle bore for increased bar capacity
  • Increased Z-axis travel
  • WiFi standard
  • Two-Stage Automatic Parts Catcher (Optional)
  • Sub-Spindle (Optional)
  • Automatic Parts Loader (Optional)
  • Auto Door (Optional)

Specification Comparison (Inch)

       NEW MODEL     PREVIOUS MODEL
Footprint (Length, Depth, Height) without conveyor 130" x 64" x 77" 125" x 78" x 77"
Maximum Part Swing 21.0" 31.75"
Bar Capacity, Maximum Spindle Speed 2.5", 4000-rpm 2.0", 4000-rpm
Maximum Power Rating, Drive System 20 hp, Belt Drive 20 hp, Belt Drive
Spindle Nose, Chuck Size A2-6, 8.3" A2-6, 8.3"
Maximum Cutting Diameter (with BOT turret) 13" 15"
Maximum Cutting Diameter (with BMT65 turret) 11.75"  
Maximum Cutting Length (varies with workholding) 22.5" 21"
Axis Travels (X, Z)  8.4", 22.5" 9.3", 21.0"
Y-Axis Travel (Y-axis models only) 4.0" 4.0"

Specification Comparison (Metric)

  NEW MODEL PREVIOUS MODEL
Footprint (Length, Depth, Height) without conveyor 3302 x 1626 x 1956 mm 3175 x 1981 x 1956 mm
Maximum Part Swing 533 mm 806 mm
Bar Capacity, Maximum speed 63.5 mm, 4000-rpm 51 mm, 4000-rpm
Maximum Power Rating, Drive System 14.9 kW, Belt-Drive 14.9 kW, Belt-Drive
Spindle Nose, Chuck Size A2-6, 210 mm A2-6, 210 mm
Maximum Cutting Diameter (with BOT turret) 330 mm 381 mm
Maximum Cutting Diameter (with BMT65 turret) 298  
Maximum Cutting Length (varies with workholding) 572 mm 533  mm
Axis Travels (X, Z) 213 mm, 572 mm 236 mm, 533 mm
Y-axis Travel (Y-axis models only) 100 mm 100 mm

Increased Bore Size

The redesigned ST-20/Y has a 2.5" (63.5 mm) drawtube bore. It is 25% larger than its predecessor for increased bar capacity. The included chuck also has a larger throat to accomodate larger parts within the chuck jaws, or for greater clearance when boring or threading large holes.

Improved Part Loading Ergonomics

The more compact footprint and redesigned sheetmetal of the new design yield a shorter distance between the door and center of the chuck for better ergonomics. The reduced reach to the chuck makes it easier for machine operators to manually load and unload parts.

Increased Wedge Angle

We’ve increased the angle of the wedge from 45 degrees to 55 degrees, which improves the overall chip flow inside the work envelope, and reduces the machine’s footprint by 11%.

WiFi Connectivity Standard

All Haas machines come standard with built-in WiFi for fast, wireless connectivity between the Haas control and a local area network. Use WiFi to easily share and transfer files wirelessly, and monitor your machine remotely via HaasConnect mobile machine monitoring. It is easily set up through the Haas control, and supports Netshare capabilities. 

  • No cables required
  • Ideal for large shops with many machines
  • Ideal for shops where the machine is far from the network router
  • Easily transfer and share files 

Automatic Door Standard

The Haas Auto Door is available on the redesigned machines, reducing operator fatigue, and simplifying automation. The Auto Door opens the machine doors automatically via an M-code, or can open them manually via a button on the control pendant. This reduces operator fatigue during repetitive machining operations, and allows for unattended operation when used with a robotic loader or our optional APL. The doors close automatically at Cycle Start, and can be controlled via settings to open at the end of a cycle, or at an Optional Stop.

NOTE: Availability my vary by region. Not available in Europe, except with robot and APL installations.

  • Improves machine ergonomics
  • Reduces operator fatigue during repetitive machining operations
  • Operates automatically via M-code, or manually via a button on the control pendant
  • Allows for unattended operation when used in conjunction with a robotic loader or APL
  • Closes automatically at Cycle Start, and can open automatically at cycle end or an Optional Stop 

Sub-Spindle (optional)

Our optional finishing sub-spindle will not only make you more productive, but also will provide new options for finishing the 2nd-op side of your parts.

This affordable A2-5 spindle is equipped with a 5.3" (135 mm) hydraulic chuck, and will fully synchronize with the main spindle to provide effortless “in-cycle” part handoff. This allows you to finish both sides of your part in a single setup – simply load your raw workpiece, and the next time you open the door, you’ll have a finished part. A built-in part ejector propels the finished part into the optional parts catcher for automated operation. Note: Not compatible with the tailstock option.  
 

  • 6000 rpm
  • A2-5 spindle nose
  • 5.3" (135 mm) hydraulic chuck 
  • 1.3" (33 mm) spindle bore (non-through)
  • Allows fully synchronized part pass-off (up to 4800 rpm)
  • Built-in part ejector
  • Includes CNC Control Cabinet Cooler

 

Two-Stage Parts Catcher (optional)

Our two-stage automatic parts catcher moves completely out of the primary work envelope during machining, and quickly moves into place when commanded at the end of cycle. For parts with short cycle times, the arm can be left in the extended position, with only the tray rotating up to catch parts at the end of cycle. 

The catch tray is easily adjusted for different part-off locations, and can be positioned to catch parts from either the main spindle or optional sub-spindle.

Automatic Parts Loader (optional)

The Haas Automatic Parts Loader is a simple and affordable way to automate part production and boost productivity on Haas turning centers. It is designed and built exclusively for use on Haas turning centers, and connects directly to the Haas control. 

  • All-inclusive design, with plug-and-play capabilities to Haas ST-10 through ST-25 turning centers, including Y-axis models
  • Interfaces directly with the Haas control
  • Accommodates parts up to Ø5.8" x 5" x 10 lb (Ø147 x 127 mm x 4.5 kg)
  • Includes light curtain for safe operation
  • Made in the USA

New Tailstock Design (optional)

The new tailstock design allows setting the hydraulic pressure as low as 60 psi (4.1 bar) to minimize part deformation when machining thin parts. The Acme screw drive system provides better tailstock support during heavy roughing operations.

Capacities S.A.E METRIC
Chuck Size 8.3 in 210 mm
Max Part Swing 21.0 in 533 mm
Max Cutting Diameter (with BOT turret) 13.00 in 330 mm
Max Cutting Diameter (with BMT65 turret) 11.75 in 298 mm
Max Cutting Length (varies with workholding) 22.5 in 572 mm
Bar Capacity 2.50 in 64 mm
Travels S.A.E METRIC
X Axis 8.4 in 213 mm
Z Axis 22.5 in 572 mm
Feedrates S.A.E METRIC
Rapids on X 945 ipm 24.0 m/min
Rapids on Z 945 ipm 24.0 m/min
Axis Motors S.A.E METRIC
Max Thrust X 4100 lbf 18238 N
Max Thrust Z 5100 lbf 22686 N
Spindle S.A.E METRIC
Spindle Nose A2-6 A2-6
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Max Rating 20.0 hp 14.9 kW
Max Speed 4000 rpm 4000 rpm
Max Torque 150.0 ft-lbf @ 500 rpm 203.0 Nm @ 500 rpm
Spindle Bore ø 3.50 in 88.9 mm
Turret S.A.E METRIC
Number of Tools 12-Station BOT 12-Station BOT
OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
Boring Bar Rear Clearance (from back of turret ) 4.00 in 102.0 mm
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 80 psi
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 142 in x 90 in x 89 in 361 cm x 229 cm x 226 cm
Export Pallet 143 in x 90 in x 89 in 363 cm x 229 cm x 226 cm

*Haas machines are designed to operate on 220 VAC power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Mill, CL-1, and CM-1.
Note: This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Recently Updated

See the ST Series in Action


LATHE Drilling: EVERYTHING YOU NEED TO KNOW
Mark shows you everything you need to know to drill on a Haas lathe. Whether you have a standard 2-axis lathe, a dual-spindle lathe, or even a live-tool lathe, Mark simplifies the process, and explains all the G and M codes you’ll ever need.
CUT CYCLE TIMES AND POSITION YOUR TURRET USING G53
Mark demonstrates how using a G53 command instead of G28 not only saves valuable cycle time, but also reduces the risk of crashing your machine. Mark walks you through both G-codes, and explains how and when to use each one.
THE HAAS BMT65 TURRET
Why move your turned parts to a mill for secondary operations when you can machine them complete on a Haas lathe with the BMT65 turret and live tooling? The BMT65 system provides increased cutting performance, longer tool life, and better tool clearance.
Setting Up Live Tools
Properly setting up live tools on a turning center can be tricky. Mark guides you through the process with a step-by-step tutorial that will answer all your questions.
Recently Updated

Maintain Your Machine


Replacement Parts


Replace worn out parts on your machine with genuine OEM parts. We have thousands in stock and ready to ship.

SHOP NOW

Performance Upgrades


Make your Haas machine perform even better, with high-productivity options that can be installed at your shop.

SHOP NOW

Maintenance Upgrades


Make your machine easier to operate, while reducing downtime. A variety of solutions are available.

SHOP NOW

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Updated

HAVE QUESTIONS? WE HAVE THE ANSWERS.


Loading
FIND DISTRIBUTOR
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • HTEC Network
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
© 2021 Haas Automation, Inc – CNC Machine Tools

2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies