ST-10Y-V

   
 
Y-Axis CNC Lathe with 12" x 16" max capacity and 1.75" bar capacity
  • 6.5" Chuck Size
  • 1.75" Bar Capacity
  • 6k RPM
  • 15 hp Power

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

The Haas ST Series high-performance turning centers were designed from the ground up to provide setup flexibility, extreme rigidity, and high thermal stability. The ST-10Y has an extra-small footprint, yet provides a generous work envelope. The addition of Y-axis and live tooling allows milling, drilling, and tapping for increased machine capabilities. This machine offers the best performance for the money – the best value – in its class.

Our V Models are special configurations of our best-selling ST models that we’re offering at our lowest prices ever, exclusively for the Chinese market – so you can experience Haas quality, performance, and value first hand. 

  • Extra-small footprint
  • Y-axis milling, drilling, and tapping
  • Belt-type chip conveyor
  • Manual tailstock with hydraulic quill
  • User-definable macros
  • Spindle orientation
  • Made in the USA

The ST-10Y at Work


Complex parts are perfect for the ST-10Y, with its generous travels and small footprint. And the 4000-rpm live tooling allows you to run a wide range of materials successfully.

Standard Features

Spindles

  • 6000-rpm Spindle

Turrets & Live Tooling

  • 12-Station Hybrid BOT/VDI Tool Turret
  • 4000-rpm Live Tooling with C Axis

Chip & Coolant Management

  • 30-Gallon Coolant Tank
  • Belt-Type Chip Conveyor, Lathe

The Haas Control

  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Rigid Tapping
  • Spindle Orientation
  • User-Definable Macros
  • Standard Program Memory, 1 GB

Product Options

  • Auto Door for Lathes

Workholding

  • Manual Tailstock with Hydraulic Quill
  • 6.5" Hydraulic Chuck, A2-5

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Swing Diameter S.A.E METRIC
Max Part Diameter 16.5 in 416 mm
Over Wedge 16.5 in 416 mm
Capacities S.A.E METRIC
Chuck Size 6.5 in 165 mm
Max Cutting Diameter (varies with turret) 12.0 in 305 mm
Max Cutting Length (varies with workholding) 16.0 in 406 mm
Bar Capacity 1.75 in 44 mm
Travels S.A.E METRIC
X Axis 7.9 in 200 mm
Y Axis ± 2.0 in ± 51 mm
Z Axis 16.0 in 406 mm
Feedrates S.A.E METRIC
Rapids on X 472 ipm 12.0 m/min
Rapids on Y 472 ipm 12.0 m/min
Rapids on Z 1200 ipm 30.5 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2400 lbf 10676 N
Max Thrust Y 2300 lbf 10231 N
Max Thrust Z 3700 lbf 16458 N
Spindle S.A.E METRIC
Spindle Nose A2-5 A2-5
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Max Rating 15.0 hp 11.2 kW
Max Speed 6000 rpm 6000 rpm
Max Torque 75 ft-lbf @ 1300 rpm 102 Nm @ 1300 rpm
Draw Tube Bore ø 1.8 in 46 mm
Spindle Bore ø 2.31 in 58.7 mm
Main Spindle C Axis S.A.E METRIC
Positioning (±) 0.02 ° 0.02 °
Brake Clamp Force 2000 lbf 8896 N
Brake Diameter 9.5 in 241 mm
Control Type Interpolated Motion and Positioning Interpolated Motion and Positioning
Turret S.A.E METRIC
Number of Tools 12-Station Hybrid (6 VDI; 6 BOT) 12-Station Hybrid (6 VDI; 6 BOT)
OD vs ID Tools Any Combination (will vary with turret) Any Combination (will vary with turret)
Boring Bar Rear Clearance (from back of turret ) 0.75 in 19.1 mm
Live Tooling S.A.E METRIC
Max Speed 6000 rpm 6000 rpm
Tooling VDI40 VDI40
General S.A.E METRIC
Coolant Capacity 30 gal 114 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 123 in x 73 in x 80 in 312 cm x 185 cm x 203 cm
Export Pallet 123 in x 73 in x 80 in 312 cm x 185 cm x 203 cm

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the ST Series in Action


LATHE Drilling: EVERYTHING YOU NEED TO KNOW
Mark shows you everything you need to know to drill on a Haas lathe. Whether you have a standard 2-axis lathe, a dual-spindle lathe, or even a live-tool lathe, Mark simplifies the process, and explains all the G and M codes you’ll ever need.
CUT CYCLE TIMES AND POSITION YOUR TURRET USING G53
Mark demonstrates how using a G53 command instead of G28 not only saves valuable cycle time, but also reduces the risk of crashing your machine. Mark walks you through both G-codes, and explains how and when to use each one.
THE HAAS BMT65 TURRET
Why move your turned parts to a mill for secondary operations when you can machine them complete on a Haas lathe with the BMT65 turret and live tooling? The BMT65 system provides increased cutting performance, longer tool life, and better tool clearance.
Setting Up Live Tools
Properly setting up live tools on a turning center can be tricky. Mark guides you through the process with a step-by-step tutorial that will answer all your questions.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.