A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >The HRC210 is a compact, high-speed rotary table driven by a high-performance roller cam system that provides indexing speeds up to 830°/second. Because the roller drive is preloaded during assembly, the system yields high stiffness, high torque, and high speed values, while providing low wear characteristics and reducing maintenance.
Requires a Haas mill with 4th-axis drive and software version 18.13 or later for full 4th-axis operation. Not available for stand-alone operation.
Platter | S.A.E | METRIC |
---|---|---|
Platter Diameter | 8.30 in | 210 mm |
Max Weight on Platter (w/support) | 157 lb | 71.2 kg |
Max Weight on Platter (unsupported) | 79 lb | 35.6 kg |
Number of Std T-Slots | 6 @ 60° | 6 @ 60° |
Spindle | S.A.E | METRIC |
---|---|---|
Max Speed | 830 °/sec | 830 °/sec |
Max Torque | 110 ft-lbf | 149 Nm |
Runout Max | 0.0005 in | 0.013 mm |
Center Height | 6.000 in | 152.40 mm |
Brake Torque @ 100 psi/6.9 bar | 134 ft-lbf | 182 Nm |
Gear Ratio | 36:1 | 36:1 |
Drive System | Roller Cam | Roller Cam |
Indexing | S.A.E | METRIC |
---|---|---|
Accuracy (±) | ± 30 arc-sec | ± 30 arc-sec |
Repeatability | 4 arc-sec | 4 arc-sec |
Resolution | 0.001 ° | 0.001 ° |
Max Rotation/Step (with rotary control) | 999.999 ° | 999.999 ° |
General | S.A.E | METRIC |
---|---|---|
Operating Temp (max ambient) | 100 °F | 38 °C |
Air Requirements | S.A.E | METRIC |
---|---|---|
Air Pressure Max | 150 psi | 10.3 bar |
Motor | S.A.E | METRIC |
---|---|---|
Type | High-Torque Brushless Servo | High-Torque Brushless Servo |
Weight | S.A.E | METRIC |
---|---|---|
Table | 157 lb | 71.2 kg |
If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.