HRT600

   
 
600 mm Rotary Table
  • 1 Spindles
  • 600 mm Platter Size
  • 450 ft-lb Max Torque
  • 50 °/sec Max Speed

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

For holding medium to large parts or fixtures, the HRT Series of T-slotted rotary tables is the answer. These rugged, heavy-duty tables can be mounted vertically or horizontally for added versatility. Chucks and fixtures can easily be bolted to the table using the six precision T-slots, and large through-holes allow for bar feeding and special fixture-locating requirements.

Requires a Haas mill with 4th-axis drive and software version 18.00 or later for full 4th-axis operation, or a rotary control box for stand-alone operation.    

  • Add 4-axis capabilities to your machine
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • Heavy-duty design
  • Made in the USA
Platter S.A.E METRIC
Platter Diameter 23.60 in 600 mm
Max Weight on Platter (w/support) 1475 lb 669.0 kg
Max Weight on Platter (unsupported) 738 lb 334.5 kg
Number of Std T-Slots 6 @ 60° 6 @ 60°
Spindle S.A.E METRIC
Max Speed 50 °/sec 50 °/sec
Max Torque 450 ft-lbf 610 Nm
Runout Max 0.0020 in 0.038 mm
Center Height 14.500 in 368.30 mm
Backlash 30 arc-sec 30 arc-sec
Brake Torque @ 100 psi/6.9 bar 1800 ft-lbf 2440 Nm
Gear Ratio 72:1 72:1
Timing 3:1  3:1 
Indexing S.A.E METRIC
Accuracy (±) ± 15 arc-sec ± 15 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Resolution 0.001 ° 0.001 °
Worm Gear Dia 13.5 in 343 mm
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
General S.A.E METRIC
Power Requirement 115 VAC ± 10% @ 15 A 115 VAC ± 10% @ 15 A
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
Weight S.A.E METRIC
Table 1475 lb 669.0 kg
Brushless Control 14.2 lb 6.4 kg
Dimensions - Shipping S.A.E METRIC
Export Crate 48 in x 39 in x 25 in 122 cm x 100 cm x 64 cm
Weight 1690 lb 767.0 kg

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See Haas Rotary Tables in Action


CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
Your new 5-axis compact rotary
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shops efficiency.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.