DT-1-I

   
 
CNC Drill/Tap Center with 20" x 16" x 15.5" travels
  • 30 Taper
  • 3 Axis
  • 10k RPM
  • 20+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

The DT-1-I is the economy version of our best-selling DT-1 Drill/Tap Center. It has the same lean-style footprint, 10,000-rpm BT30 taper inline direct-drive spindle, and 20-pocket tool changer as the standard DT-1, but with reduced axis speeds and slower tool change times.

A high-performance package is available that boosts rapids to 2400 ipm, and provides faster tool changes to shorten cycle times and reduce non-cutting time.

  • Available exclusively in India
  • Powerful BT30 taper inline direct-drive spindle
  • 1880 ipm rapids
  • 2.4 second chip-to-chip times
  • High-Speed Machining control option
  • Made in the USA

Standard Features

Spindles

  • 10,000-rpm Spindle

Tool Changers

  • 20+1 Side-Mount

Chip & Coolant Management

  • 55-Gallon Coolant Tank

The Haas Control

  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Rigid Tapping
  • Coordinate Rotation and Scaling
  • High-Speed Machining
  • Standard Program Memory, 1 GB
  • Internal High-Voltage Isolated Transformer

Product Options

  • Convenience Package

Shipping

  • Export Packaging
  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Travels S.A.E METRIC
X Axis 20.0 in 508 mm
Y Axis 16.0 in 406 mm
Z Axis 15.5 in 394 mm
Spindle Nose to Table (~ max) 21.5 in 546 mm
Spindle Nose to Table (~ min) 6.0 in 152 mm
Spindle S.A.E METRIC
Max Rating 15.0 hp 11.2 kW
Max Speed 10000 rpm 10000 rpm
Max Torque 46 ft-lbf @ 1700 rpm 62 Nm @ 1700 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper BT30 BT30
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Air Cooled Air Cooled
Table S.A.E METRIC
Length 26.0 in 660 mm
Width 15.0 in 381 mm
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 4.92 in 125 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 250 lb 113 kg
Feedrates S.A.E METRIC
Max Cutting 1200 ipm 30.5 m/min
Rapids on X 1880 ipm 48.0 m/min
Rapids on Y 1880 ipm 48.0 m/min
Rapids on Z 1880 ipm 48.0 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2550 lbf 11343 N
Max Thrust Y 2550 lbf 11343 N
Max Thrust Z 4200 lbf 18683 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 20+1 20+1
Max Tool Diameter (full) 2.0 in 51 mm
Max Tool Length (from gage line) 7 in 178 mm
Chip-to-Chip (avg) 2.4 s 2.4 s
Tapping S.A.E METRIC
Max Tapping Speed 5000 rpm 5000 rpm
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 102 in x 72 in x 101 in 259 cm x 183 cm x 257 cm
Export Pallet 102 in x 72 in x 101 in 259 cm x 183 cm x 257 cm
Weight 6000 lb 2730.0 kg

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Power & Selection – Haas-Built, High-Speed Spindles


10,000-rpm

  • Standard spindle
  • Inline direct-drive
  • Great overall performance & value
  • Good performance for 3D profiling

12,000-rpm

  • High-performance option
  • Inline direct-drive
  • High accel/decel rates 
  • 5000-rpm rigid tapping
  • 20% faster speeds and feeds
  • Better performance for 3D profiling

15,000-rpm

  • High-performance option
  • Inline direct-drive
  • High accel/decel rates 
  • 5000-rpm rigid tapping
  • 50% faster speeds and feeds
  • Best performance for 3D profiling

20,000-rpm

  • High-performance option
  • Inline direct-drive
  • High accel/decel rates
  • 5000-rpm rigid tapping
  • 100% faster speeds and feeds
  • Ultimate performance for 3D profiling

Note: The optional high-performance spindles have a higher power requirement than the standard spindle. Contact your local HFO for information.


 

See the DT/DM Series in Action


VMC Comparison
Watch as we show three of the most popular Haas mills run the same part, and see which machine finishes first.
Introducing the DM-1
The DM-1 Drill/Mill Center provides the same high speed and performance as our shop-proven DT-1 Drill/Tap Center, but with a larger 40-taper inline spindle and 18+1 tool changer.
Meet your new compact 5-axis
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shop’s efficiency.
The DM-2 and DT-2
Bob and Bryan talk about the new Haas DM-2 and DT-2, and show a great cutting demo that highlights the machines’ features, like 2400 ipm rapids and tool changes in less than 1 second.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.